目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n430_fuhrungssaule_mit_bund_asmtab.prj},{NB=N430.32.220(-)},{INFO=Online PDF},{D1=32},{L=220},{VER=0},{D2=40},{D3=40},{D4=51},{D7=63.7},{B=21.9},{B1=31.3},{M=M8},{L1=37},{S=5},{LX=100,112,115,125,140,160,180,200,220,240,250,260,280,315},{PPATH=assemblies/n430_fuhrungssaule_mit_bund_asmtpl.prj},{MAT=Stahl, 18NiCrMo5, gehärtet 62-64 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D7
Diameter
[mm]
B
Length
[mm]
B1
Length
[mm]
M
Thread
ⁿ/ₐ
L1
Length
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
N430.15.100
N430.15.100
15
100
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.15.112
N430.15.112
15
112
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.15.115
N430.15.115
15
115
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.15.125
N430.15.125
15
125
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.15.140
N430.15.140
15
140
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.15.160
N430.15.160
15
160
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.15.180
N430.15.180
15
180
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.15.200
N430.15.200
15
200
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.100
N430.16.100
16
100
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.112
N430.16.112
16
112
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.115
N430.16.115
16
115
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.125
N430.16.125
16
125
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.140
N430.16.140
16
140
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.160
N430.16.160
16
160
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.180
N430.16.180
16
180
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.16.200
N430.16.200
16
200
22
22
33
45.7
15.5
21.3
M8
20
5
Steel, 18NiCrMo5, hardene...
N430.19.100
N430.19.100
19
100
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.19.112
N430.19.112
19
112
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.19.115
N430.19.115
19
115
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.19.125
N430.19.125
19
125
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.19.140
N430.19.140
19
140
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.19.160
N430.19.160
19
160
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.19.180
N430.19.180
19
180
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.19.200
N430.19.200
19
200
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
N430.20.100
N430.20.100
20
100
25
25
36
48.7
17.4
23.5
M8
23
5
Steel, 18NiCrMo5, hardene...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 085 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N4. Mounting plate with cylindric screw - Guide elements
Tecnorm
08.08.2016
N 081 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N44. Mounting plate with countersunk bolt - Guide elements
Tecnorm
08.08.2016
N 411. Ball cage with backup puncture bronze - Guide elements
Tecnorm
08.08.2016
5301. Retaining unit DIN 9832 - Guide elements
Tecnorm
09.08.2016
N 409 Ball guide bushing without cage - Guide elements
Tecnorm
08.08.2016
N 285. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 084 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 441. Haltebuchsenach DIN 9825, ISO 9182-4 - Guide elements
Tecnorm
09.08.2016
N 511 Ball retainer with Retainer holder - Guide elements
Tecnorm
08.08.2016
N 095 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 411.1. Securing ring according to DIN 471 - Guide elements
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表