您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4 - Klinkenzug Zentrierung mit Zylinderstift, Traverse lang (Type=0/25/50/75-41)
STRACK
07. Entformungselemente - indirekt
7.1. Klinkenzuege
Powered by
CAD模型選擇
{strack/entin_kat/entin_01/sn160001_06.prj},{NB=Z4-15-25-41 Klinkenzug S1S2=5.5 S1S3=0 XL=0 XL041=30 XLZ=0 VAR=1},{PDF=PDF},{TYP=15},{L=25},{T=41},{S1S2=5.50},{S1S3=0.00},{XL=0.00},{XL041=30},{XLZ=0.0},{VAR=1},{S1S2MIN=5.5},{S1S2MAX=121},{S1S3MIN=0.0},{S1S3MAX=25},{TXL=121},{XL041MIN=30},{XL041MAX=196},{XS041PF=0},{XLZMAX=80},{PLATTE101=0},{PPATH=sn16000128.prj},{SNPR=MIN},{ARTNR=70019}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
(Typ)
ⁿ/ₐ
L
(L)
ⁿ/ₐ
T
(T)
ⁿ/ₐ
S1S2MIN
(S1S2min)
[mm]
S1S2MAX
(S1S2max)
[mm]
S1S3MIN
(S1S3min)
[mm]
S1S3MAX
(S1S3max)
[mm]
TXL
(TXL)
[mm]
XL041MIN
(XL041min)
[mm]
XL041MAX
(XL041max)
[mm]
XS041PF
(XS041PF)
[mm]
XLZMAX
(XLZmax)
[mm]
PLATTE101
(Platte101)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4-1-0-41 S1S2=4 S1S3=0 X...
1
0
41
4.0
96
0.0
0
96
20
146
0
85
0
sn16000105.prj
84321
Z4-1-25-41 S1S2=4 S1S3=0 ...
1
25
41
4.0
96
0.0
25
96
20
146
0
60
0
sn16000101.prj
62012
Z4-1-50-41 S1S2=4 S1S3=0 ...
1
50
41
4.0
96
0.0
50
96
20
146
0
35
0
sn16000102.prj
62013
Z4-1-75-41 S1S2=4 S1S3=0 ...
1
75
41
4.0
96
0.0
75
96
20
146
0
10
0
sn16000103.prj
62014
Z4-15-0-41 S1S2=5.5 S1S3=...
15
0
41
5.5
121
0.0
0
121
30
196
0
105
0
sn16000132.prj
84333
Z4-15-25-41 S1S2=5.5 S1S3...
15
25
41
5.5
121
0.0
25
121
30
196
0
80
0
sn16000128.prj
70019
Z4-15-50-41 S1S2=5.5 S1S3...
15
50
41
5.5
121
0.0
50
121
30
196
0
55
0
sn16000129.prj
70020
Z4-15-75-41 S1S2=5.5 S1S3...
15
75
41
5.5
121
0.0
75
121
30
196
0
30
0
sn16000130.prj
70021
Z4-2-0-41 S1S2=7 S1S3=0 X...
2
0
41
7.0
159
0.0
0
159
36
246
0
140
0
sn16000114.prj
84327
Z4-2-25-41 S1S2=7 S1S3=0 ...
2
25
41
7.0
159
0.0
25
159
36
246
0
115
0
sn16000110.prj
62020
Z4-2-50-41 S1S2=7 S1S3=0 ...
2
50
41
7.0
159
0.0
50
159
36
246
0
90
0
sn16000111.prj
62021
Z4-2-75-41 S1S2=7 S1S3=0 ...
2
75
41
7.0
159
0.0
75
159
36
246
0
65
0
sn16000112.prj
62022
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4 - Latch lock with dowel pin (Type=0/25/50/75-0)
STRACK
17.08.2022
Z4-30 - Latch lock
STRACK
17.08.2022
Z4 - Latch lock two stage ejector, with dowel pin (Type=1-0)
STRACK
17.08.2022
Z3 - Round latch lock
STRACK
17.08.2022
Z4 - Latch lock with location lugs (Type=0/25/50/75-0)
STRACK
17.08.2022
Z4 - Latch lock with location lugs, long steady (Type=0/25/50/75-41)
STRACK
17.08.2022
Z4 - Latch lock with location lugs and feather key (Type=0/25/50/75-0)
STRACK
17.08.2022
Z4-32 - Latch lock
STRACK
17.08.2022
Z4-23 - Double stroke latch lock
STRACK
17.08.2022
Z5-4 - Latch lock
STRACK
17.08.2022
Z5 - Latch lock
STRACK
17.08.2022
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
Z19 - Supporting pillars
STRACK
21.07.2022
Z4294 - Slide unit
STRACK
04.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表