您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7206 - Guide and pillar bearings ST 720. with rectangular flange
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7206.prj},{NB=ST 7206.30},{D1=30},{A=112},{B=71},{E1=86},{E2=45},{D2=38},{D3=48},{D5=71},{D7=11.0},{D8=18},{H=50},{H1=20},{L1=47},{L2=58},{WG=1.740},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
[mm]
A
[mm]
B
[mm]
E1
[mm]
E2
[mm]
D2
[mm]
D3
[mm]
D5
[mm]
D7
[mm]
D8
[mm]
H
[mm]
H1
[mm]
L1
[mm]
WG
Weight
[kg]
ST 7206.15
ST 7206.15
15
71
40
53
22
21
28
37
6.6
11
25
16
23
0.380
ST 7206.16
ST 7206.16
16
71
40
53
22
21
28
40
6.6
11
25
16
23
0.380
ST 7206.19
ST 7206.19
19
80
45
60
25
25
32
45
9.0
15
32
18
30
0.560
ST 7206.20
ST 7206.20
20
80
45
60
25
26
32
45
9.0
15
32
18
30
0.560
ST 7206.24
ST 7206.24
24
90
56
69
35
30
40
56
9.0
15
40
18
37
0.920
ST 7206.25
ST 7206.25
25
90
56
69
35
31
40
56
9.0
15
40
18
37
0.920
ST 7206.30
ST 7206.30
30
112
71
86
45
38
48
71
11.0
18
50
20
47
1.740
ST 7206.32
ST 7206.32
32
112
71
86
45
40
48
71
11.0
18
50
20
47
1.740
ST 7206.38
ST 7206.38
38
132
85
102
55
46
58
85
14.0
20
63
25
60
3.050
ST 7206.40
ST 7206.40
40
132
85
102
55
48
58
85
14.0
20
63
25
60
3.050
ST 7206.48
ST 7206.48
48
160
112
126
78
56
70
112
18.0
26
80
28
77
6.250
ST 7206.50
ST 7206.50
50
160
112
126
78
58
70
112
18.0
26
80
28
77
6.250
ST 7206.60
ST 7206.60
60
200
132
154
86
70
85
132
18.0
26
100
36
95
11.100
ST 7206.63
ST 7206.63
63
200
132
154
86
73
85
132
18.0
26
100
36
95
11.100
ST 7206.80
ST 7206.80
80
224
140
172
88
92
105
140
22.0
33
125
40
120
14.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表