您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form AVF-EVF - Vertical series with straight and front base
Speedyblock
Vertical series
Powered by
CAD模型選擇
{speedyblock/verticale/avf_evf_asmtab.prj},{NB=230/EVF0},{CODICE=AA228},{MODELLO=230/EVF},{FAM=Toggle Clamps},{SER=Vertical},{USE=AVFEVF application},{ANGOLO=0},{A=112},{AX=112.0},{B=222},{BX=222.0},{C=87},{D=65},{E=38},{F=32},{G=26},{H=16},{I=6},{J=11},{K=16},{L=-},{M=18},{N=3},{O=-},{P=M8},{Q=6.5},{R=14.25},{S=51},{Z=-},{FH=220},{GR=500},{PPATH=avf_evf_asmtpl.prj},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
Z
[daN]
FH
[daN]
GR
[g]
75/AVF
AA090
75/AVF
Toggle clamps
Vertical
Form AVF with open clampi...
67
120
43
35,5
34
22
24
12,5
-
10
12,5
5,2
11
2
20
M5
4,5
-
30
56
75
130
75/EVF
AA092
75/EVF
Toggle clamps
Vertical
Form AVF with open clampi...
67.5
120
43
36,5
34
22
24
12,5
4
10
12,5
-
11
2
-
M5
4,5
-
30
-
75
130
130/AVF
AA142
130/AVF
Toggle clamps
Vertical
Form AVF with open clampi...
85
184
70
43
42
28
27
12.5
-
16
12.5
6.2
16
2.5
28
M6
5.6
12.5
49
71
110
300
130/EVF
AA144
130/EVF
Toggle clamps
Vertical
Form AVF with open clampi...
86
184
70
44
42
28
27
12.5
5
16
12.5
-
16
2.5
-
M6
5.6
12.5
49
-
110
300
230/AVF
AA223
230/AVF
Toggle clamps
Vertical
Form AVF with open clampi...
111
222
87
64
38
32
26
16
-
11
16
8.5
18
3
40
M8
6.5
14.25
51
94
220
500
230/EVF
AA228
230/EVF
Toggle clamps
Vertical
Form AVF with open clampi...
112
222
87
65
38
32
26
16
6
11
16
-
18
3
-
M8
6.5
14.25
51
-
220
500
330/AVF
AA322
330/AVF
Toggle clamps
Vertical
Form AVF with open clampi...
129
259
108
71
48
45
30
28
-
19
30
10.5
22
3.5
45
M10
8.5
20
79
110
260
800
330/EVF
AA328
330/EVF
Toggle clamps
Vertical
Form AVF with open clampi...
131
259
108
73
48
45
30
28
7
19
30
-
22
3.5
-
M10
8.5
20
79
-
260
800
200/AVF
AA221
200/AVF
Toggle clamps
Vertical
Form AVF with open clampi...
103
203
77
59
38
32
26
16
-
-
-
8.5
17
3
36
M8
6.5
16
32
86
160
390
200/EVF
AA226
200/EVF
Toggle clamps
Vertical
Form AVF with open clampi...
105
203
77
61
38
32
26
16
6
-
-
-
17
3
-
8
6.5
16
32
-
160
400
300/AVF
AA321
300/AVF
Toggle clamps
Vertical
Form AVF with open clampi...
130
258
105
76
48
45
30
28
-
-
-
10.3
20
3
50
M10.5
8.5
30
48
110
240
680
300/EVF
AA326
300/EVF
Toggle clamps
Vertical
Form AVF with open clampi...
132
258
105
77,5
48
45
30
28
8
-
-
-
20
3
-
10.5
8.5
30
48
-
240
690
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表