您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series DG1 | Display Housing - Automation: display housing, HMI touch panel, plug & play, PLC programming, digital outputs, digital or analog inputs, aluminum
Rohde
Handles
Display housing
Powered by
CAD模型選擇
{rohde/industriegriffe/15_displaygehause/dg1.prj},{NB=DG1-020.I0A1O7.090.14},{BEST=DG1-020.I0A1O7.090.14},{BA=84},{L=97},{T=10},{ED=0},{EA=1},{AD=7},{A97B150=48.570},{A65B114=32.500},{A114B65=20.000},{A43B84=31.000},{A84B43=21.500},{A52B93=32.779},{A93B52=26.000},{A345B=45.000},{A345B3=7.500},{A84B130=45.000},{A130B842=45.024},{AM5BM6=42.524},{AM5BM62=47.524},{A10B12=0.975},{A35B35=48.570},{A35B352=45.570},{M=M5},{MAT=Aluminium},{O=eloxiert},{FARBE=schwarz},{AUS=Befestigung rückseitig},{IDENT=1},{NN1=Serie DG1 | Displaygehäuse},{NT1=Automatisierung: Displaygehäuse, Touch Screen HMI, Plug & Play, SPS-Funktionen, digitale Ausgänge, digitale o. analoge Eingänge, Aluminium}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BEST
Order no.
ⁿ/ₐ
BA
Drilling distance
[mm]
L
Total Length
[mm]
M
Thread
[mm]
T
Depth
[mm]
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
ED
Digital inputs
ⁿ/ₐ
EA
Analog inputs
ⁿ/ₐ
AD
Digital outputs
ⁿ/ₐ
IDENT
ⁿ/ₐ
A97B150
ⁿ/ₐ
A65B114
ⁿ/ₐ
A114B65
ⁿ/ₐ
A43B84
ⁿ/ₐ
A84B43
ⁿ/ₐ
A52B93
ⁿ/ₐ
A93B52
ⁿ/ₐ
A345B
ⁿ/ₐ
A345B3
ⁿ/ₐ
A84B130
ⁿ/ₐ
A130B842
ⁿ/ₐ
AM5BM6
ⁿ/ₐ
AM5BM62
ⁿ/ₐ
A10B12
ⁿ/ₐ
A35B35
ⁿ/ₐ
A35B352
ⁿ/ₐ
DG1-020.I1A0O7.090.11
DG1-020.I1A0O7.090.11
84
97
M5
10
Aluminium
anodized
silver
attachment from behind
1
0
7
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I2A0O6.090.11
DG1-020.I2A0O6.090.11
84
97
M5
10
Aluminium
anodized
silver
attachment from behind
2
0
6
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I0A2O6.090.11
DG1-020.I0A2O6.090.11
84
97
M5
10
Aluminium
anodized
silver
attachment from behind
0
2
6
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I2A2O4.090.11
DG1-020.I2A2O4.090.11
84
97
M5
10
Aluminium
anodized
silver
attachment from behind
2
2
4
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I1A1O6.090.11
DG1-020.I1A1O6.090.11
84
97
M5
10
Aluminium
anodized
silver
attachment from behind
1
1
6
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I0A1O7.090.11
DG1-020.I0A1O7.090.11
84
97
M5
10
Aluminium
anodized
silver
attachment from behind
0
1
7
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I1A0O7.090.14
DG1-020.I1A0O7.090.14
84
97
M5
10
Aluminium
anodized
black
attachment from behind
1
0
7
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I2A0O6.090.14
DG1-020.I2A0O6.090.14
84
97
M5
10
Aluminium
anodized
black
attachment from behind
2
0
6
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I0A2O6.090.14
DG1-020.I0A2O6.090.14
84
97
M5
10
Aluminium
anodized
black
attachment from behind
0
2
6
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I2A2O4.090.14
DG1-020.I2A2O4.090.14
84
97
M5
10
Aluminium
anodized
black
attachment from behind
2
2
4
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I1A1O6.090.14
DG1-020.I1A1O6.090.14
84
97
M5
10
Aluminium
anodized
black
attachment from behind
1
1
6
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-020.I0A1O7.090.14
DG1-020.I0A1O7.090.14
84
97
M5
10
Aluminium
anodized
black
attachment from behind
0
1
7
1
48.570
32.500
20.000
31.000
21.500
32.779
26.000
45.000
7.500
45.000
45.024
42.524
47.524
0.975
48.570
45.570
DG1-043.I1A0O7.130.11
DG1-043.I1A0O7.130.11
130
150
M6
12
Aluminium
anodized
silver
attachment from behind
1
0
7
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.100
67.900
-1.025
74.968
71.968
DG1-043.I2A0O6.130.11
DG1-043.I2A0O6.130.11
130
150
M6
12
Aluminium
anodized
silver
attachment from behind
2
0
6
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I0A2O6.130.11
DG1-043.I0A2O6.130.11
130
150
M6
12
Aluminium
anodized
silver
attachment from behind
0
2
6
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I2A2O4.130.11
DG1-043.I2A2O4.130.11
130
150
M6
12
Aluminium
anodized
silver
attachment from behind
2
2
4
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I1A1O6.130.11
DG1-043.I1A1O6.130.11
130
150
M6
12
Aluminium
anodized
silver
attachment from behind
1
1
6
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I0A1O7.130.11
DG1-043.I0A1O7.130.11
130
150
M6
12
Aluminium
anodized
silver
attachment from behind
0
1
7
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I1A0O7.130.14
DG1-043.I1A0O7.130.14
130
150
M6
12
Aluminium
anodized
black
attachment from behind
1
0
7
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I2A0O6.130.14
DG1-043.I2A0O6.130.14
130
150
M6
12
Aluminium
anodized
black
attachment from behind
2
0
6
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I0A2O6.130.14
DG1-043.I0A2O6.130.14
130
150
M6
12
Aluminium
anodized
black
attachment from behind
0
2
6
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I2A2O4.130.14
DG1-043.I2A2O4.130.14
130
150
M6
12
Aluminium
anodized
black
attachment from behind
2
2
4
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I1A1O6.130.14
DG1-043.I1A1O6.130.14
130
150
M6
12
Aluminium
anodized
black
attachment from behind
1
1
6
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
DG1-043.I0A1O7.130.14
DG1-043.I0A1O7.130.14
130
150
M6
12
Aluminium
anodized
black
attachment from behind
0
1
7
3
74.968
57.000
37.000
54.000
42.000
57.235
46.500
65.000
5.000
65.000
65.000
62.500
67.500
-1.025
74.968
71.968
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series KT-21 | Industrial Handles - Retractable folding / collapsible / tra...
Rohde
08.06.2023
CP6607 - CP600-Pro control panels - for PB610 applications or visualization...
ABB
22.04.2024
5629A2 - Control Unit with 5,7" Color Touch Screen Display
Kistler
17.05.2024
CP6407 - CP600 control panels - for PB610 applications or visualization of ...
ABB
22.04.2024
Series FG14 | Functional Handles - Automation: modular / tubular handles, p...
Rohde
08.06.2023
5637A1 - ComoNeo Touch-Display 15"
Kistler
17.05.2024
DX2051 - Displays with monitoring function
ifm_electronic
27.06.2024
Series GZ-23 | Equipment Feet, Casing Feet - Casing feet for technical and ...
Rohde
08.06.2023
1274014 - BL2 PPC10 1201-4/128-W10
PHOENIX CONTACT
07.12.2023
CP6410 - CP600 control panels - for PB610 applications or visualization of ...
ABB
22.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表