您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series UG-04 | Industrial Handles - Tubular handles / machine handles for industrial equipment: aluminum, plastic / polyamide, steel reinforced, heavy duty
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/rohde_ug_4.prj},{NB=ROHDE UG-04.180.01 UG-04},{BEST=UG-04.180.01},{A=180.0},{BM=Infotext},{H=221,5(5 HE)},{FARBE=natur/natural},{VERS=5.000},{TYP=UG-04},{L=195},{MONT=1},{NDM=5.000},{KDM=4.134},{MV=4.000},{SV=8.000},{LV=50.000},{EV=9.630},{NN1=Serie UG-04 | Industriegriffe},{NT1=Rohrgriffe / Maschinengriffe für Industrieanlagen: Mit Stahl-Laschen-Verstärkung, Aluminium, Kunststoff, hochbelastbar},{SYN=Griff, Griffe, Rohrgriff, Bügelgriffe, Bügelgriff, Bogengriff, Bogengriffe, Maschinen, Maschine, Industrie, hohe Belastung, belastbar},{SYNEN=bow type handle, bow type handles, tubular, Bow handle, machine, machines, industry, industries, industrial, heavy duty, resilient}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BEST
Order no.
ⁿ/ₐ
A
Length
[mm]
H
Height
[mm]
FARBE
Colour
ⁿ/ₐ
VERS
[mm]
TYP
Type
ⁿ/ₐ
L
Total length
[mm]
MONT
Handles for mounting version
ⁿ/ₐ
NDM
[mm]
KDM
[mm]
MV
[mm]
SV
[mm]
LV
[mm]
EV
[mm]
ROHDE UG-04.055.01 UG-04
UG-04.055.01
55.0
88,1(2 HE)
natural
5.000
UG-04
70
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.055.04 UG-04
UG-04.055.04
55.0
88,1(2 HE)
black
6.000
UG-04
70
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.088.01 UG-04
UG-04.088.01
88.0
132,5(3 HE)
natural
5.000
UG-04
103
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.088.04 UG-04
UG-04.088.04
88.0
132,5(3 HE)
black
6.000
UG-04
103
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.100.01 UG-04
UG-04.100.01
100.0
132,5(3 HE)
natural
5.000
UG-04
115
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.100.04 UG-04
UG-04.100.04
100.0
132,5(3 HE)
black
6.000
UG-04
115
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.120.01 UG-04
UG-04.120.01
120.0
177,0(4 HE)
natural
5.000
UG-04
135
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.120.04 UG-04
UG-04.120.04
120.0
177,0(4 HE)
black
6.000
UG-04
135
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.180.01 UG-04
UG-04.180.01
180.0
221,5(5 HE)
natural
5.000
UG-04
195
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.180.04 UG-04
UG-04.180.04
180.0
221,5(5 HE)
black
6.000
UG-04
195
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.235.01 UG-04
UG-04.235.01
235.0
266,0(6 HE)
natural
5.000
UG-04
250
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.235.04 UG-04
UG-04.235.04
235.0
266,0(6 HE)
black
6.000
UG-04
250
1
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.072.01 UG-04
UG-04.072.01
72.5
88,1(2 HE)
natural
5.000
UG-04
88
2
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.072.04 UG-04
UG-04.072.04
72.5
88,1(2 HE)
black
6.000
UG-04
88
2
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.117.01 UG-04
UG-04.117.01
117.0
132,5(3 HE)
natural
5.000
UG-04
132
2
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.117.04 UG-04
UG-04.117.04
117.0
132,5(3 HE)
black
6.000
UG-04
132
2
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.161.01 UG-04
UG-04.161.01
161.5
177,0(4 HE)
natural
5.000
UG-04
176
2
5.000
4.134
4.000
8.000
50.000
9.630
ROHDE UG-04.161.04 UG-04
UG-04.161.04
161.5
177,0(4 HE)
black
6.000
UG-04
176
2
5.000
4.134
4.000
8.000
50.000
9.630
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series MS-01 | Industrial Handles - Bow handles for machine / equipment / a...
Rohde
08.06.2023
T-slot Nut 15.0 x 8.0 mm
FATH
28.06.2024
Profile mk 2040.50
Maschinenbau Kitz
02.05.2024
Series UG-05 | Industrial Handles - Bow handles / machine handles for indus...
Rohde
08.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表