您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
ES-251 - Closed-End Wire Extension Springs
Reid Supply
Power Transmission
Linear
Springs, Shocks & Dampers
Springs
Extension Springs
Loop-End Extension Springs
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07060000/springs/extension_springs/loop_end_extension_springs/es-251.prj},{NB=ES-266},{PN=ES-266},{AMERSID=1107356},{APACID=-},{EMEAID=-},{OD=0.312},{WIREDIA=0.032},{LBSPERINCH=1.870},{OAL=3.000},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/mechanical-springs/es-266}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
OD
Outside Diameter
[Inch]
WIREDIA
Wire Diameter
[Inch]
LBSPERINCH
Lbs per Inch
ⁿ/ₐ
ES-251
ES-251
1107347
-
-
0.125
0.013
0.330
ES-253
ES-253
1107346
-
-
0.125
0.017
1.440
ES-254
ES-254
1107345
-
-
0.125
0.020
3.500
ES-255
ES-255
1107349
-
-
0.187
0.015
0.180
ES-256
ES-256
1107348
-
-
0.187
0.017
0.400
ES-257
ES-257
1107351
-
-
0.187
0.020
0.880
ES-258
ES-258
1107350
-
-
0.187
0.026
3.560
ES-261
ES-261
1107353
-
-
0.250
0.020
0.330
ES-262
ES-262
1107354
-
-
0.250
0.026
1.190
ES-263
ES-263
1107352
-
-
0.250
0.032
4.030
ES-264
ES-264
1107355
-
-
0.312
0.020
0.160
ES-266
ES-266
1107356
-
-
0.312
0.032
1.870
ES-267
ES-267
1107357
-
-
0.312
0.041
7.330
ES-268
ES-268
1107359
-
-
0.375
0.032
1.020
ES-270
ES-270
1107358
-
-
0.375
0.054
17.350
ES-271
ES-271
1107362
-
-
0.438
0.041
23.000
ES-272
ES-272
1107364
-
-
0.500
0.054
6.500
ES-273
ES-273
1107361
-
-
0.438
0.054
10.000
ES-274
ES-274
1107363
-
-
0.500
0.072
29.000
ES-276
ES-276
1107367
-
-
0.562
0.072
19.000
ES-275
ES-275
1107366
-
-
0.562
0.054
4.400
ES-277
ES-277
1107365
-
-
0.562
0.091
68.000
ES-279
ES-279
1107368
-
-
0.625
0.091
51.000
ES-280
ES-280
1107369
-
-
0.750
0.091
27.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
ET - Extension spring - DIN 2097 - Stainless steel piano wire
HPC
03.08.2023
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
ES-251 - Closed-End Wire Extension Springs
Essentra Components
19.04.2016
Extension Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
ASPO, SASPO - Posts for Tension Springs - Hole Type - l Dimension Fixed Typ...
Misumi
03.06.2021
AUW - Tension Springs-Heavy Load Type
SAMLO
24.03.2023
Extension Springs - Standard - MX
M&R Spring
18.03.2019
ES-201 - Closed-End Wire Extension Springs
Essentra Components
19.04.2016
AUSL - Tension Springs-Extra Light Load Type
SAMLO
24.03.2023
AUL - Tension Springs-Light Load Type
SAMLO
24.03.2023
WWY、WUY、TWY、TUY - Light load
STAMPINGMASTERS
21.06.2024
Extension Springs - Custom - MC
M&R Spring
18.03.2019
WWT、WUT、TWT、TUT - Heavy load
STAMPINGMASTERS
21.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表