您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
HGO Ø 32 - Heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
OVAL WIRE SPRINGS - US STANDARD
SERIES HGO
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_a_filo_ovale_us_standard/hgo/hgo_32.prj},{NB=HGO32-102(0)},{CODE=HGO32-102},{DH=32.0},{DD=16.0},{LO=102},{RG=127.5},{SX=0.0},{S1=15.3},{F1=1951},{S2=20.4},{F2=2601},{S3=25.5},{F3=3251},{SN=30.6},{FN=3902},{SB=37.1},{FB=4730},{MAT=Cr-Si},{BXH=7,30 x 5,30},{DE=30.90},{B=7.300},{H=5.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
HGO32-038
HGO32-038
32.0
16.0
38
362.9
0.000
38.000
5.7
2069
7.6
2758
9.5
3448
11.4
4137
12.6
7,30 x 5,30
HGO32-044
HGO32-044
32.0
16.0
44
307.9
0.000
44.000
6.6
2032
8.8
2710
11.0
3387
13.2
4064
13.7
7,30 x 5,30
HGO32-051
HGO32-051
32.0
16.0
51
262.8
0.000
51.000
7.6
1997
10.2
2681
12.8
3351
15.3
4021
16.0
7,30 x 5,30
HGO32-064
HGO32-064
32.0
16.0
64
205.9
0.000
64.000
9.6
1977
12.8
2636
16.0
3294
19.2
3953
21.8
7,30 x 5,30
HGO32-076
HGO32-076
32.0
16.0
76
171.9
0.000
76.000
11.4
1960
15.2
2613
19.0
3260
22.8
3919
26.7
7,30 x 5,30
HGO32-089
HGO32-089
32.0
16.0
89
147.1
0.000
89.000
13.4
1971
17.8
2618
22.3
3273
26.7
3928
29.9
7,30 x 5,30
HGO32-102
HGO32-102
32.0
16.0
102
127.5
0.000
102.000
15.3
1951
20.4
2601
25.5
3251
30.6
3902
37.1
7,30 x 5,30
HGO32-115
HGO32-115
32.0
16.0
115
112.8
0.000
115.000
17.2
1940
23.0
2594
28.8
3243
34.5
3892
41.6
7,30 x 5,30
HGO32-127
HGO32-127
32.0
16.0
127
101.0
0.000
127.000
19.0
1919
25.4
2565
31.8
3842
38.1
3848
45.1
7,30 x 5,30
HGO32-140
HGO32-140
32.0
16.0
140
88.3
0.000
140.000
21.0
1854
28.0
2472
35.0
3091
42.0
3709
51.0
7,30 x 5,30
HGO32-152
HGO32-152
32.0
16.0
152
80.9
0.000
152.000
22.8
1845
30.4
2459
38.0
3074
45.6
3689
54.6
7,30 x 5,30
HGO32-178
HGO32-178
32.0
16.0
178
68.6
0.000
178.000
26.7
1832
35.6
2442
44.5
3053
53.4
3663
65.0
7,30 x 5,30
HGO32-203
HGO32-203
32.0
16.0
203
59.8
0.000
203.000
30.4
1818
40.6
2428
50.8
3035
60.9
3642
75.7
7,30 x 5,30
HGO32-254
HGO32-254
32.0
16.0
254
46.9
0.000
254.000
38.1
1787
50.8
2383
63.5
2978
76.2
3574
95.6
7,30 x 5,30
HGO32-305
HGO32-305
32.0
16.0
305
39.2
0.000
305.000
45.8
1795
61.0
2391
76.3
2989
91.5
3587
118.0
7,30 x 5,30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表