您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EUG-1 - Injection nozzle
Pedrotti
Normalised
Standard elements for injection and die casting molds
EUG-1 Injection nozzle
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eug_1/eug_1.prj},{NB=EUG-1 x 14 x 3.5 x 150},{D=3.5},{D1=14},{L=150},{L1=130},{ESECUZIONE=non temperato},{MATERIALE=UNI 18 Ni Cr Mo 5},{D2=28.0},{L2=20},{DX=3.5,4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYP
ⁿ/ₐ
D1
[mm]
L
[mm]
L1
[mm]
MATERIALE
Material
ⁿ/ₐ
EUG-1 x 14 x 3.5 x 50
EUG-1
14
50
30
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 65
EUG-1
14
65
45
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 75
EUG-1
14
75
55
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 85
EUG-1
14
85
65
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 95
EUG-1
14
95
75
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 105
EUG-1
14
105
85
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 115
EUG-1
14
115
95
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 125
EUG-1
14
125
105
UNI 18 Ni Cr Mo 5
EUG-1 x 14 x 3.5 x 150
EUG-1
14
150
130
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 50
EUG-1
18
50
30
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 65
EUG-1
18
65
45
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 75
EUG-1
18
75
55
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 85
EUG-1
18
85
65
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 95
EUG-1
18
95
75
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 105
EUG-1
18
105
85
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 115
EUG-1
18
115
95
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 125
EUG-1
18
125
105
UNI 18 Ni Cr Mo 5
EUG-1 x 18 x 3.5 x 150
EUG-1
18
150
130
UNI 18 Ni Cr Mo 5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
EAC-1 - Centring rings
Pedrotti
29.09.2021
EES-2C - Nitrided cylindrical head ejector pin
Pedrotti
29.09.2021
GPZ/GPX - Plan guide
Pedrotti
29.09.2021
ECO-1 - Shouldered guide pillar
Pedrotti
29.09.2021
EES-2T - Hardened cylindrical head ejector pin
Pedrotti
29.09.2021
EBU-1 - Ringed lead bush
Pedrotti
29.09.2021
ECB-C - Centring column and bush
Pedrotti
29.09.2021
ECB-B - Centring column and bush
Pedrotti
29.09.2021
ECO-2 - Straight guide pillar
Pedrotti
29.09.2021
Type XE - Type XE
Pedrotti
28.09.2021
EBU-3B - Enhaced bronze bush for tables
Pedrotti
29.09.2021
EA-3 - Threaded insert for ejection plates
Pedrotti
29.09.2021
AGK Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表