您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-2T - Hardened cylindrical head ejector pin
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-2T Hardened cylindical head ejector
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_2t/ees2t.prj},{NB=EES-2T- 4.2 x 100},{TYP=EES-2T},{D1=4.2},{D2=8.0},{K=3.0},{L=100},{MATERIALE=UNI X 40 Cr Mo V 5 1 1 KU},{DUREZZA=Corpo 60+-2 HRC/Testa 45+-5 HRC},{ESECUZIONE=Rettificato, lappato},{LX=100,125,160,200,250,315,400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ESECUZIONE
Exstruder
ⁿ/ₐ
EES-2T- 1 x 100
EES-2T
1.0
2.5
1.2
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.1 x 100
EES-2T
1.1
2.5
1.2
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.2 x 100
EES-2T
1.2
2.5
1.2
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.3 x 100
EES-2T
1.3
3.0
1.5
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.4 x 100
EES-2T
1.4
3.0
1.5
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.5 x 100
EES-2T
1.5
3.0
1.5
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.6 x 100
EES-2T
1.6
3.0
1.5
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.7 x 100
EES-2T
1.7
3.0
1.5
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.8 x 100
EES-2T
1.8
3.0
1.5
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 1.9 x 100
EES-2T
1.9
3.0
1.5
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 2 x 100
EES-2T
2.0
4.0
2.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 2.2 x 100
EES-2T
2.2
4.0
2.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 2.5 x 100
EES-2T
2.5
5.0
2.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 3 x 100
EES-2T
3.0
6.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 3.2 x 100
EES-2T
3.2
6.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 3.5 x 100
EES-2T
3.5
7.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 4 x 100
EES-2T
4.0
8.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 4.2 x 100
EES-2T
4.2
8.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 4.5 x 100
EES-2T
4.5
8.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 5 x 100
EES-2T
5.0
10.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 5.2 x 100
EES-2T
5.2
10.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 5.5 x 100
EES-2T
5.5
10.0
3.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 6 x 100
EES-2T
6.0
12.0
5.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 6.2 x 100
EES-2T
6.2
12.0
5.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
EES-2T- 6.5 x 100
EES-2T
6.5
12.0
5.0
UNI X 40 Cr Mo V 5 1 1 KU
Body 60+-2 HRC/Head 45+-2...
Grinded, lapped
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EBU-6 - Ringed threaded bush with ringnut
Pedrotti
29.09.2021
EBU-6-G - Ringed threaded bush with ringnut
Pedrotti
29.09.2021
EES-1 - Conical head ejector
Pedrotti
29.09.2021
EES-4 - Nitrided ejector sleeve
Pedrotti
29.09.2021
EUG-1 - Injection nozzle
Pedrotti
29.09.2021
TV Ø 10 - Light load
Special Springs
22.05.2024
EES-3T - Hardened shoulder ejector pin cylindrical head
Pedrotti
29.09.2021
EES-4T - Hardened ejector sleeve
Pedrotti
29.09.2021
EP-1 - High quality version punches
Pedrotti
29.09.2021
D-H - Spacer and small tables
Pedrotti
29.09.2021
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
ECO-1 - Shouldered guide pillar
Pedrotti
29.09.2021
EBU-3 - Locating headed guide bush
Pedrotti
29.09.2021
EGR - Hex-socket threaded set screw
Pedrotti
29.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表