您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Open type
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Deep groove ball bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/deep_groove_bb/dgbb_ot_asmtab.prj},{NB=6219},{IDNR=},{SD=95},{D=170},{B=32},{R=2.1},{ORDER1=6219},{CR=121},{COR=82},{CU=5.55},{CRF=11100},{CORF=8350},{LSG=3700},{LSO=4400},{MASS=2.62},{RNS=0.5},{LLH=0},{LLU=2500},{ST=ZZ},{NCST=LLB},{LTST=0},{CST=LLU},{SRG=N},{SR=NR},{D1=163.65},{A=5.69},{BA=3.50},{R0=0.60},{D2=182.9},{F=3.10},{DA1=106},{DA2=116},{DA=159},{DX=185.0},{CY=8.4},{CZ=3.1},{RAS=2},{RNAS=0.5},{VERS=1},{PPATH=dgbb_asmtpl.prj},{RDX=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[kg]
6700
10
15
3
0.1
6700
0.95
0.435
0.018
10000
12000
0.0015
6800
10
19
5
0.3
6800
2.03
0.925
0.072
32000
38000
0.005
6900
10
22
6
0.3
6900
2.99
1.27
0.099
30000
36000
0.009
6000
10
26
8
0.3
6000
5.05
1.96
0.138
29000
34000
0.019
6200
10
30
9
0.6
6200
5.65
2.39
0.182
25000
30000
0.032
6300
10
35
11
0.6
6300
9.1
3.5
0.273
23000
27000
0.053
6701
12
18
4
0.2
6701
1.03
0.53
0.021
8300
9500
0.002
6801
12
21
5
0.3
6801
2.12
1.04
0.08
29000
35000
0.006
6901
12
24
6
0.3
6901
3.2
1.46
0.115
27000
32000
0.011
6201
12
32
10
0.6
6201
6.75
2.75
0.214
22000
26000
0.04
6301
12
37
12
1.0
6301
10.8
4.2
0.325
20000
24000
0.06
6702
15
21
4
0.2
6702
1.04
0.585
0.024
6600
7600
0.0025
6802
15
24
5
0.3
6802
2.3
1.26
0.091
26000
31000
0.007
6902
15
28
7
0.3
6902
4.05
2
0.157
24000
28000
0.016
16002
15
32
8
0.3
16002
6.2
2.84
0.222
22000
26000
0.03
6002
15
32
9
0.3
6002
6.2
2.84
0.199
22000
26000
0.03
6202
15
35
11
0.6
6202
8.6
3.6
0.279
19000
23000
0.05
6302
15
42
13
1.0
6302
12.7
5.45
0.425
17000
21000
0.08
6703
17
23
4
0.2
6703
1.11
0.66
0.027
5000
6700
0.00
6803
17
26
5
0.3
6803
2.47
1.46
0.102
24000
28000
0.01
16003
17
35
8
0.3
16003
7.55
3.35
0.263
20000
24000
0.03
6003
17
35
10
0.3
6003
7.55
3.35
0.243
20000
24000
0.04
6203
17
40
12
0.6
6203
10.6
4.6
0.355
18000
21000
0.07
6303
17
47
14
1.0
6303
15
6.55
0.51
16000
19000
0.12
6403
17
62
17
1.1
6403
25.2
10.8
0.84
14000
16000
0.27
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded type ZZ
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
Contact Sealed type LLU
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Type NU
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Single
NTN Corporation
17.10.2023
Open Type
NSK Rolling Bearing
07.06.2024
Non-contact sealed type LLB,LLF
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
Back-to-back arrangement DB
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表