您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with flap seal 45°, asymmetrical, pneumatically operated, rotary actuator - Two-way valves
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_flap_45_asym_pn_rot_asmtab.prj},{NB=NORO 203116510},{ARTNR=203116510},{DN=200},{S=3.0},{MAT=1.0330},{SF=powder coated},{HH=GTD-088},{LK=70},{PPATH=assemblies/two_way_valves_flap_45_asym_pn_rot_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Branch length
[mm]
C
Length
[mm]
L
Length KK
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
102116510
100
99
141
185
455
226
2.0
1.0330
powder coated
NORO Two-way valves with ...
122116510
120
119
174
228
475
273
2.0
1.0330
powder coated
NORO Two-way valves with ...
152116510
150
149
359
270
505
321
2.0
1.0330
powder coated
NORO Two-way valves with ...
172116510
175
174
413
310
530
367
2.0
1.0330
powder coated
NORO Two-way valves with ...
202116510
200
199
467
350
575
412
2.0
1.0330
powder coated
NORO Two-way valves with ...
252116510
250
249
565
418
625
501
2.0
1.0330
powder coated
NORO Two-way valves with ...
302116510
300
299
671
497
685
590
2.0
1.0330
powder coated
NORO Two-way valves with ...
352116510
350
349
778
547
735
705
2.0
1.0330
powder coated
NORO Two-way valves with ...
402116510
400
399
894
667
785
850
2.0
1.0330
powder coated
NORO Two-way valves with ...
153116510
150
148
359
270
505
321
3.0
1.0330
powder coated
NORO Two-way valves with ...
173116510
175
173
413
310
530
367
3.0
1.0330
powder coated
NORO Two-way valves with ...
203116510
200
198
467
350
575
412
3.0
1.0330
powder coated
NORO Two-way valves with ...
253116510
250
248
565
418
625
501
3.0
1.0330
powder coated
NORO Two-way valves with ...
303116510
300
298
671
497
685
590
3.0
1.0330
powder coated
NORO Two-way valves with ...
353116510
350
348
778
547
735
705
3.0
1.0330
powder coated
NORO Two-way valves with ...
403116510
400
398
894
667
785
850
3.0
1.0330
powder coated
NORO Two-way valves with ...
102316510
100
99
141
185
455
226
2.0
1.4301
blasted
NORO Two-way valves with ...
122316510
120
119
174
228
475
273
2.0
1.4301
blasted
NORO Two-way valves with ...
152316510
150
149
359
270
505
321
2.0
1.4301
blasted
NORO Two-way valves with ...
172316510
175
174
413
310
530
367
2.0
1.4301
blasted
NORO Two-way valves with ...
202316510
200
199
467
350
575
412
2.0
1.4301
blasted
NORO Two-way valves with ...
252316510
250
249
565
418
625
501
2.0
1.4301
blasted
NORO Two-way valves with ...
302316510
300
299
671
497
685
590
2.0
1.4301
blasted
NORO Two-way valves with ...
352316510
350
349
778
547
735
705
2.0
1.4301
blasted
NORO Two-way valves with ...
402316510
400
399
894
667
785
850
2.0
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Two-way valves with interior collar 60°, asymmetrical, without flap seal, p...
NORO
29.11.2023
Two-way valves with flap seal 60°, asymmetrical, pneumatically operated, ro...
NORO
29.03.2023
Segments - Bends & segments
NORO
31.12.2023
Two-way valves with interior collar 60°, symmetrical, without flap seal, pn...
NORO
29.03.2023
Two-way valves with flap seal 60°, symmetrical, manually operated - Two-way...
NORO
29.03.2023
Pipes - Pipes
NORO
31.12.2023
Two-way valves with flap seal 45°, asymmetrical, manually operated - Two-wa...
NORO
29.03.2023
Two-way valves with flap seal 45°, symmetrical, pneumatically operated, rot...
NORO
29.03.2023
Two-way valves with flap seal 60°, symmetrical, pneumatically operated, rot...
NORO
29.03.2023
Welding ends - Pipes
NORO
24.05.2023
Conical pieces - Transitions
NORO
24.05.2023
Two-way valves with flap seal 45°, symmetrical, manually operated - Two-way...
NORO
29.03.2023
Clamping rings for seal rings for 1 - 3 mm piping with 6 mm lip - Connectin...
NORO
24.05.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表