Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21530-10 - Linear housing units, aluminium, compact, single, closed
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21530-10.prj},{NB=21530-10-201102},{BEST=21530-10-201102},{A=53},{D=20},{D1=28},{D2=5.3},{E1=15},{E2=40},{H=45},{H1=23},{H2=13},{H3=22},{L=30},{M=M6},{GEW=0.1469},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495511580},{FILTER=NORELEM},{NDM=6.000},{XA=10.000},{XB=23.000},{ST=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
E1
Length
[mm]
E2
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
M
thread
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21530-10-121102
21530-10-121102
40
12
19
4.3
14
29
33
17
11
16
28
M5
0.0843
Yes
84832080
4059495511566
31.12.2099
98% availability of produ...
21530-10-161102
21530-10-161102
45
16
24
4.3
15
34
38
19
11
18
30
M5
0.1142
Yes
84832080
4059495511573
31.12.2099
98% availability of produ...
21530-10-201102
21530-10-201102
53
20
28
5.3
15
40
45
23
13
22
30
M6
0.1469
Yes
84832080
4059495511580
31.12.2099
98% availability of produ...
21530-10-251102
21530-10-251102
62
25
35
6.6
20
48
54
27
18
26
40
M8
0.2829
Yes
84832080
4059495511597
31.12.2099
98% availability of produ...
21530-10-301102
21530-10-301102
67
30
40
6.6
25
53
60
30
18
29
50
M8
0.4129
Yes
84832080
4059495511603
31.12.2099
98% availability of produ...
21530-10-401102
21530-10-401102
87
40
52
8.4
30
69
76
39
22
38
60
M10
0.7902
Yes
84832080
4059495511610
31.12.2099
98% availability of produ...
21530-10-501102
21530-10-501102
103
50
62
10.5
35
82
92
47
26
46
70
M12
1.2730
Yes
84832080
4059495511627
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성