CRK-FL - Robot flange
CONVUM Ltd.
Robot hand kit
CRK series
Powered by
CAD模型選擇
{myotoku/robot_hand_kit/crk_series/robot_flange_asmtab.prj},{NB=CRK-FL3P500L50B38},{IDNR=},{FT=FL3},{P1=50},{B=38},{L=50},{P2=25},{A=6.5},{C=4.5},{VERX=9},{XP1=500},{XP2=250},{VERS=3},{X=38.00},{PPATH=../parts/robot_flange_asmtpl.prj},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
FT
Flange type
ⁿ/ₐ
P1
PCD (Robot side)
[mm]
B
Boss dia
[mm]
P2
PCD (Hand side)
[mm]
A
Mouting hole diameter (Robot side)
[mm]
C
Mouting hole diameter (Hand side)
[mm]
MASS
Mass
[g]
CRK-FL2P220L50BZ
CRK-FL2P220L50BZ
FL2
22
Z
25
4.5
4.5
42.0
CRK-FL3P200L50BZ
CRK-FL3P200L50BZ
FL3
20
Z
25
4.5
4.5
32.0
CRK-FL3P200L50B14
CRK-FL3P200L50B14
FL3
20
14
25
4.5
4.5
35.0
CRK-FL3P250L50BZ
CRK-FL3P250L50BZ
FL3
25
Z
25
4.5
4.5
45.8
CRK-FL3P250L50B12
CRK-FL3P250L50B12
FL3
25
12
25
4.5
4.5
46.2
CRK-FL3P315L50B12
CRK-FL3P315L50B12
FL3
31.5
12
25
5.5
4.5
58.0
CRK-FL3P315L50B20
CRK-FL3P315L50B20
FL3
31.5
20
25
5.5
4.5
60.0
CRK-FL3P500L50B31
CRK-FL3P500L50B31
FL3
50
31.5
25
6.5
4.5
99.1
CRK-FL3P500L50B38
CRK-FL3P500L50B38
FL3
50
38
25
6.5
4.5
99.5
CRK-FL3P500L50B41
CRK-FL3P500L50B41
FL3
50
41.1
25
6.5
4.5
100.5
CRK-FL7P315L50B12
CRK-FL7P315L50B12
FL7
31.5
12
31.5
5.5
5.5
89.7
CRK-FL7P315L50B14
CRK-FL7P315L50B14
FL7
31.5
14
31.5
5.5
5.5
0.0
CRK-FL7P315L50B20
CRK-FL7P315L50B20
FL7
31.5
20
31.5
5.5
5.5
91.7
CRK-FL7P500L50B38
CRK-FL7P500L50B38
FL7
50
38
31.5
6.5
5.5
117.0
CRK-FL7P500L50B41
CRK-FL7P500L50B41
FL7
50
41.1
31.5
6.5
5.5
100.5
CRK-FL7P500L50B31
CRK-FL7P500L50B31
FL7
50
31.5
31.5
6.5
5.5
115.0
CRK-FL3P315L50BZ
CRK-FL3P315L50BZ
FL3
31.5
Z
25
5.5
4.5
52.0
CRK-FL7P400L50B25
CRK-FL7P400L50B25
FL7
40
25
31.5
6.6
5.5
91.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表