您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH111 - Senkschrauben mit Innensechskant, DIN 7991
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th111.prj},{NB=TH 111 / M12x30( P=1.75)},{TYPE=TH 111},{COMPANY=MSP},{IDNR=},{D=12.000},{P=1.750},{DIN962THREAD=},{L=30.000},{DIN962OPT2=},{DIN962OPT3=},{BX1=30.000},{BX2=36.000},{BX3=49.000},{AL=90.000},{DK=24.000},{DS=12.000},{K=6.500},{R=1.000},{S=8.000},{E=9.150},{T=4.600},{CNSAVOID=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
AL
Countersunk head angle +2 / 0
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Keys wide nominal
[mm]
T
Depth of the driving feature max.
[mm]
TH 111 / M3x8
TH 111 / M3x8
TH 111
MSP
3.000
2.387
0.500
8.000
4.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
TH 111 / M3x10
TH 111 / M3x10
TH 111
MSP
3.000
2.387
0.500
10.000
6.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
TH 111 / M3x12
TH 111 / M3x12
TH 111
MSP
3.000
2.387
0.500
12.000
8.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
TH 111 / M3x16
TH 111 / M3x16
TH 111
MSP
3.000
2.387
0.500
16.000
12.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
TH 111 / M3x20
TH 111 / M3x20
TH 111
MSP
3.000
2.387
0.500
20.000
16.800
12.000
0.000
0.000
0.000
3.200
90.000
6.000
3.000
1.700
0.100
2.000
1.200
TH 111 / M3x25
TH 111 / M3x25
TH 111
MSP
3.000
2.387
0.500
25.000
12.000
12.000
0.000
0.000
10.500
13.000
90.000
6.000
3.000
1.700
0.100
2.000
1.200
TH 111 / M3x30
TH 111 / M3x30
TH 111
MSP
3.000
2.387
0.500
30.000
12.000
12.000
0.000
0.000
15.500
18.000
90.000
6.000
3.000
1.700
0.100
2.000
1.200
TH 111 / M4x8
TH 111 / M4x8
TH 111
MSP
4.000
3.141
0.700
8.000
3.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x10
TH 111 / M4x10
TH 111
MSP
4.000
3.141
0.700
10.000
5.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x12
TH 111 / M4x12
TH 111
MSP
4.000
3.141
0.700
12.000
7.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x16
TH 111 / M4x16
TH 111
MSP
4.000
3.141
0.700
16.000
11.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x20
TH 111 / M4x20
TH 111
MSP
4.000
3.141
0.700
20.000
15.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x25
TH 111 / M4x25
TH 111
MSP
4.000
3.141
0.700
25.000
20.600
14.000
0.000
0.000
0.000
4.400
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x30
TH 111 / M4x30
TH 111
MSP
4.000
3.141
0.700
30.000
14.000
14.000
0.000
0.000
12.500
16.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x35
TH 111 / M4x35
TH 111
MSP
4.000
3.141
0.700
35.000
14.000
14.000
0.000
0.000
17.500
21.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M4x40
TH 111 / M4x40
TH 111
MSP
4.000
3.141
0.700
40.000
14.000
14.000
0.000
0.000
22.500
26.000
90.000
8.000
4.000
2.300
0.200
2.500
1.800
TH 111 / M5x8
TH 111 / M5x8
TH 111
MSP
5.000
4.019
0.800
8.000
2.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x10
TH 111 / M5x10
TH 111
MSP
5.000
4.019
0.800
10.000
4.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x12
TH 111 / M5x12
TH 111
MSP
5.000
4.019
0.800
12.000
6.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x16
TH 111 / M5x16
TH 111
MSP
5.000
4.019
0.800
16.000
10.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x20
TH 111 / M5x20
TH 111
MSP
5.000
4.019
0.800
20.000
14.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x25
TH 111 / M5x25
TH 111
MSP
5.000
4.019
0.800
25.000
19.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x30
TH 111 / M5x30
TH 111
MSP
5.000
4.019
0.800
30.000
24.800
16.000
0.000
0.000
0.000
5.200
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x35
TH 111 / M5x35
TH 111
MSP
5.000
4.019
0.800
35.000
16.000
16.000
0.000
0.000
15.000
19.000
90.000
10.000
5.000
2.800
0.200
3.000
2.300
TH 111 / M5x40
TH 111 / M5x40
TH 111
MSP
5.000
4.019
0.800
40.000
16.000
16.000
0.000
0.000
20.000
24.000
90.000
10.000
5.000
2.800
0.200
3.000
2.300
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN3550 - Countersunk head screw (ISO 10642-8.8)
STRACK
21.09.2022
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
TH700 - Dowel pins, DIN EN 28734 Form A (DIN 6325)
Märkische Stanz-Partner
31.08.2021
TH220 - Lifting brackets
Märkische Stanz-Partner
02.06.2020
TH53R - Universal lifting points with eye hook, double ball-bearing
Märkische Stanz-Partner
02.06.2020
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
TH113 - Screws with hexagon socket, DIN 913 / ISO 4025
Märkische Stanz-Partner
31.08.2021
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
FS 325 - Ball cages, brass, M-Line
Märkische Stanz-Partner
02.06.2020
FS 319 - Quick-change leader pins with collar, M-Line
Märkische Stanz-Partner
02.06.2020
NC.010.00.00550...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NCV.1.6.30 - Parts Conveyor
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表