您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SG 3 . RM - Steel die sets, 3 plates, 2 posts, types A-C-D, M-Line
Märkische Stanz-Partner
Säulengestelle
Powered by
CAD模型選擇
{msp/saeulengestelle/sg3_rm_acd_asmtab.prj},{NB=ISO A660IP(32)(125-0)161Z},{TYPE=A},{COMPANY=MSP},{SIZE=660},{A=400},{B=250},{C1=48},{C2=48},{C3=33},{COL=IP},{L1=125},{L2=0},{DD=32},{BS=161},{BSX=161,162,163,171,172,173,181,182,183,191,192,193,194},{CM=Z},{DD1=30},{DD2=32},{PPATH=assemblies/sg3_rm_acd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
Lenght
[mm]
B
Lenght
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
DD1
Diameter
[mm]
DD2
Diameter
[mm]
ISO A601IP(20)(100-0)161Z
ISO A601IP
MSP
601
125
125
28
23
23
19
20
ISO A602IP(20)(100-0)161Z
ISO A602IP
MSP
602
125
125
38
28
23
19
20
ISO A603IP(20)(100-0)161Z
ISO A603IP
MSP
603
125
125
38
38
23
19
20
ISO A604IP(20)(100-0)161Z
ISO A604IP
MSP
604
160
125
28
23
23
19
20
ISO A605IP(20)(100-0)161Z
ISO A605IP
MSP
605
160
125
38
28
23
19
20
ISO A606IP(20)(100-0)161Z
ISO A606IP
MSP
606
160
125
38
38
23
19
20
ISO A607IP(20)(100-0)161Z
ISO A607IP
MSP
607
160
160
28
23
23
19
20
ISO A608IP(20)(100-0)161Z
ISO A608IP
MSP
608
160
160
38
28
23
19
20
ISO A609IP(20)(100-0)161Z
ISO A609IP
MSP
609
160
160
38
38
23
19
20
ISO A610IP(20)(100-0)161Z
ISO A610IP
MSP
610
200
125
28
23
23
19
20
ISO A611IP(20)(100-0)161Z
ISO A611IP
MSP
611
200
125
38
28
23
19
20
ISO A612IP(20)(100-0)161Z
ISO A612IP
MSP
612
200
125
38
38
23
19
20
ISO A613IP(25)(125-0)161Z
ISO A613IP
MSP
613
200
160
33
28
23
24
25
ISO A614IP(25)(125-0)161Z
ISO A614IP
MSP
614
200
160
48
38
23
24
25
ISO A615IP(25)(125-0)161Z
ISO A615IP
MSP
615
200
160
48
48
23
24
25
ISO A616IP(25)(125-0)161Z
ISO A616IP
MSP
616
200
200
33
28
23
24
25
ISO A617IP(25)(125-0)161Z
ISO A617IP
MSP
617
200
200
48
38
23
24
25
ISO A618IP(25)(125-0)161Z
ISO A618IP
MSP
618
200
200
48
48
23
24
25
ISO A619IP(25)(125-0)161Z
ISO A619IP
MSP
619
250
125
33
28
23
24
25
ISO A620IP(25)(125-0)161Z
ISO A620IP
MSP
620
250
125
48
38
23
24
25
ISO A621IP(25)(125-0)161Z
ISO A621IP
MSP
621
250
125
48
48
23
24
25
ISO A622IP(25)(125-0)161Z
ISO A622IP
MSP
622
250
160
33
28
23
24
25
ISO A623IP(25)(125-0)161Z
ISO A623IP
MSP
623
250
160
48
38
23
24
25
ISO A624IP(25)(125-0)161Z
ISO A624IP
MSP
624
250
160
48
48
23
24
25
ISO A625IP(25)(125-0)161Z
ISO A625IP
MSP
625
250
200
33
28
23
24
25
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
NC.88.00.045.0503 - Flange
Märkische Stanz-Partner
02.06.2020
FS 340/350 - Leader pin bushings with collar, RM plated, M-Line
Märkische Stanz-Partner
02.06.2020
FE 838 BB - Compressions springs, US color coded, Green: extra heavy load s...
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0236 - Flange
Märkische Stanz-Partner
02.06.2020
NC.061.10.00750 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.060.20.00500.1 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
NC.028.00.01500 - Gas Spring, compact heightG1/8"
Märkische Stanz-Partner
02.06.2020
NC.020.00.01500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.015.00.00500...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.010.00.00750 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FS 958 - Holding disks for mounting of leader pins with collar
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表