目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
NC.010.00.02500 - Gasdruckfeder, niedrigbauend
Märkische Stanz-Partner
Gasdruckfedern
Powered by
CAD模型選擇
{msp/gasdruckfedern/nc_010_00_02500_asmtab.prj},{NB=NC.010.00.02500.063(0,-,-,-)},{CNSORDERNO=NC.010.00.02500.063},{AZOLGASARTNO=CT 2500 063},{NITROCYLARTNO=NC.010.00.02500.063},{COMPANY=MSP},{TYPE=NC.010.00.2500},{SUPPLIER=AZOLGAS},{HUBMAX=63.0},{FL=-},{CONSYS=-},{CON=-},{CR=1.8424},{IF=2550},{IIF=2550},{HUB=0},{B=75},{Q=2},{L=117.0},{AK=50},{VM=1.6},{CNSMASSEXACT=2.64},{V=0.271},{FD=130},{BAG=M6},{ABA=06 CG 2-Q},{PB=LOW PROFILE},{SERIEN=CT},{INFO=PDF Datenblatt},{PPATH=assemblies/nc_010_00_02500_asmtpl.prj},{VTEMP=0.27054}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (130 bar)
[daN]
IIF
Initial Intermediate Forces (130 bar)
[daN]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety stroke
[mm]
L
Cylinder length
[mm]
AK
Ø ROD
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
weight
[kg]
V
Vol
[l]
FD
Full pressure
[bar]
BAG
Gewinde für Ladeadapter
ⁿ/ₐ
ABA
Filling adapter
ⁿ/ₐ
PB
Produkt Bezeichnung
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
VTEMP
ⁿ/ₐ
NC.010.00.02500.012
NC.010.00.02500.012
MSP
NC.010.00.2500
12.0
1.5651
2550
2550
75
78
2
66.0
50
1.6
1.69
0.065
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.06526
NC.010.00.02500.025
NC.010.00.02500.025
MSP
NC.010.00.2500
25.0
1.7166
2550
2550
75
104
2
79.0
50
1.6
1.93
0.118
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.11759
NC.010.00.02500.038
NC.010.00.02500.038
MSP
NC.010.00.2500
38.0
1.7829
2550
2550
75
130
2
92.0
50
1.6
2.17
0.170
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.16991
NC.010.00.02500.050
NC.010.00.02500.050
MSP
NC.010.00.2500
50.0
1.8178
2550
2550
75
154
2
104.0
50
1.6
2.39
0.218
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.21822
NC.010.00.02500.063
NC.010.00.02500.063
MSP
NC.010.00.2500
63.0
1.8424
2550
2550
75
180
2
117.0
50
1.6
2.64
0.271
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.27054
NC.010.00.02500.080
NC.010.00.02500.080
MSP
NC.010.00.2500
80.0
1.8636
2550
2550
75
214
2
134.0
50
1.6
2.95
0.339
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.33897
NC.010.00.02500.100
NC.010.00.02500.100
MSP
NC.010.00.2500
100.0
1.8800
2550
2550
75
254
2
154.0
50
1.6
3.32
0.419
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.41947
NC.010.00.02500.125
NC.010.00.02500.125
MSP
NC.010.00.2500
125.0
1.8936
2550
2550
75
304
2
179.0
50
1.6
3.78
0.520
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.52010
NC.010.00.02500.160
NC.010.00.02500.160
MSP
NC.010.00.2500
160.0
1.9058
2550
2550
75
374
2
214.0
50
1.6
4.43
0.661
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.66098
NC.010.00.02500.200
NC.010.00.02500.200
MSP
NC.010.00.2500
200.0
1.9148
2550
2550
75
454
2
254.0
50
1.6
5.17
0.822
130
M6
06 CG 2-Q
LOW PROFILE
CT
0.82199
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表