您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 319 - Quick-change leader pins with collar, M-Line
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs319.prj},{NB=FS 319/38x224},{TYPE=FS 319},{COMPANY=MSP},{D1=38},{D3=50},{M=M8},{M1=8.000},{R=30,5},{RX=30.5},{STAF=M8},{L2=37},{L1=224},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
M
Thread
ⁿ/ₐ
R
Radius
[mm]
L2
Length
[mm]
L1
Length
[mm]
FS 319/19x100
FS 319/19x100
FS 319
MSP
19
25
M8
18
23
100
FS 319/19x112
FS 319/19x112
FS 319
MSP
19
25
M8
18
23
112
FS 319/19x125
FS 319/19x125
FS 319
MSP
19
25
M8
18
23
125
FS 319/19x140
FS 319/19x140
FS 319
MSP
19
25
M8
18
23
140
FS 319/19x160
FS 319/19x160
FS 319
MSP
19
25
M8
18
23
160
FS 319/19x180
FS 319/19x180
FS 319
MSP
19
25
M8
18
23
180
FS 319/19x200
FS 319/19x200
FS 319
MSP
19
25
M8
18
23
200
FS 319/20x100
FS 319/20x100
FS 319
MSP
20
25
M8
18
23
100
FS 319/20x112
FS 319/20x112
FS 319
MSP
20
25
M8
18
23
112
FS 319/20x125
FS 319/20x125
FS 319
MSP
20
25
M8
18
23
125
FS 319/20x140
FS 319/20x140
FS 319
MSP
20
25
M8
18
23
140
FS 319/20x160
FS 319/20x160
FS 319
MSP
20
25
M8
18
23
160
FS 319/20x180
FS 319/20x180
FS 319
MSP
20
25
M8
18
23
180
FS 319/20x200
FS 319/20x200
FS 319
MSP
20
25
M8
18
23
200
FS 319/24x100
FS 319/24x100
FS 319
MSP
24
32
M8
21,5
30
100
FS 319/24x112
FS 319/24x112
FS 319
MSP
24
32
M8
21,5
30
112
FS 319/24x125
FS 319/24x125
FS 319
MSP
24
32
M8
21,5
30
125
FS 319/24x140
FS 319/24x140
FS 319
MSP
24
32
M8
21,5
30
140
FS 319/24x160
FS 319/24x160
FS 319
MSP
24
32
M8
21,5
30
160
FS 319/24x180
FS 319/24x180
FS 319
MSP
24
32
M8
21,5
30
180
FS 319/24x200
FS 319/24x200
FS 319
MSP
24
32
M8
21,5
30
200
FS 319/24x224
FS 319/24x224
FS 319
MSP
24
32
M8
21,5
30
224
FS 319/24x250
FS 319/24x250
FS 319
MSP
24
32
M8
21,5
30
250
FS 319/25x100
FS 319/25x100
FS 319
MSP
25
32
M8
21,5
30
100
FS 319/25x112
FS 319/25x112
FS 319
MSP
25
32
M8
21,5
30
112
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS 395 - Holding clamps / Holding disks, M-Line
Märkische Stanz-Partner
02.06.2020
FS 398 - Mount disk with screw
Märkische Stanz-Partner
02.06.2020
FS 340/350 - Leader pin bushings with collar, RM plated, M-Line
Märkische Stanz-Partner
02.06.2020
FS 325 - Ball cages, brass, M-Line
Märkische Stanz-Partner
02.06.2020
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 330 RM - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 631/632 - Leader pin bushings with collar, bronze plated
Märkische Stanz-Partner
02.06.2020
FS 641/651/655 - Leader pin bushings with collar, bronze plated
Märkische Stanz-Partner
02.06.2020
FS 351/355 - Leader pin bushings with collar, steel/bronze, M-Line
Märkische Stanz-Partner
02.06.2020
FS 419 - Quick-change leader pins with collar
Märkische Stanz-Partner
02.06.2020
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
31.08.2021
NC.010.00.00550...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
FS 457/458/453 - Leader pin bushings with collar, ball bearing
Märkische Stanz-Partner
02.06.2020
244.5. - Guide pin
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表