您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
HS - High starting torque single phase with electric switch
Motovario
Electric motors
Powered by
CAD模型選擇
{motovario/motori_elettrici/motore_asmtab_hs.prj},{NB=HSE08080A4IC411B520019X40NO----A006-STD1},{GR=80},{VERS=7},{VERS2=3},{TPOS=232.500},{BPSD=2},{BPSS=1},{SHRAV=78.000},{PRA=2},{TIP=HS},{GRA=080},{BISX1='NO','19X40'},{BISX2='NO','AT','19X40'},{EXEX='B5','B5','B14','B14','B3','B3','B10','B10','B11','B11','B35','B35','B34','B34'},{PPATH=../parts/motore/../../motori_elettrici/../parts/motore/motore_hs_asmtpl.prj},{AC1=158},{AD1=155},{D1=19},{E1=40},{F1=6},{FF1=M6x16},{GA1=21.5},{HF1=-},{HG1=-},{LB1=232.5},{AX=125},{AAX=33.5},{ABX=153},{KX=9.5},{BX=100},{BBX=124},{CX=49},{HX=80},{KKX=13.5},{B5=12},{B14=10.5},{SB5=11},{SIGLA=80A4},{RAF=IC411},{FC=B5},{FLA=200},{BIS=NO},{TF=-},{AF=-},{RF=-},{ACC=-},{COP=A006},{SER=-},{CVE=STD},{MOR=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DIS
Circuit breaker
ⁿ/ₐ
GRA
Size
ⁿ/ₐ
ALB
Shaft (d*l)
ⁿ/ₐ
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
B
[mm]
BB
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
FF
[mm]
GA
[mm]
H
[mm]
HF
[mm]
HG
[mm]
K
[mm]
KK
[mm]
LA
[mm]
LB
[mm]
M
[mm]
N
[mm]
P
[mm]
S
[mm]
V
[mm]
XA
[mm]
XB
[mm]
XC
[mm]
YA
[mm]
YB
[mm]
HSE06363A4IC411B514011X23...
Electronic
063
11X23
-
-
-
121
118
-
-
-
11
23
4
M4x10
12.5
-
58
113
-
-
9.5
188
115
95
140
9
69
108
48
112
88
43
HSE07171A4IC411B516014X30...
Electronic
071
14X30
-
-
-
139
128
-
-
-
14
30
5
M5x12.5
16
-
67
122
-
-
10
208.5
130
110
160
9.5
74.5
108
48
112
88
43
HSE08080A4IC411B520019X40...
Electronic
080
19X40
-
-
-
158
155
-
-
-
19
40
6
M6x16
21.5
-
-
-
-
-
12
232.5
165
130
200
11
78
173
55
112
117
-
HSE090S90S4IC411B520024X5...
Electronic
090S
24X50
-
-
-
173
163
-
-
-
24
50
8
M8x19
27
-
-
-
-
-
12
248
165
130
200
11
89.5
173
55
-
117
-
HSE090L90L4IC411B520024X5...
Electronic
090L
24X50
-
-
-
173
163
-
-
-
24
50
8
M8x19
27
-
-
-
-
-
12
273
165
130
200
11
89.5
173
55
-
117
-
HSE100100LA4IC411B525028X...
Electronic
100
28X60
-
-
-
191
172
-
-
-
28
60
8
M10x22
31
-
-
-
-
-
15
308
215
180
250
14
97.5
173
55
-
117
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表