피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ZRR-TL-8M-BR20-ST-GG - HTD Pulleys, Profile 8M for Taper Bushes, Timing Belt Width 20mm
MÄDLER
Drive Element
Pulleys and Timing Belts
Pulleys
Pulleys, Profile HTD
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnriemenraeder/htd-profil/zrr_htd_tl-sp_8m_20.prj},{NB=17477119},{ARTNR=17477119},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Stahl phosphatiert},{PR=8M},{ZRB=20},{Z=38},{AUSF=16F},{AZ=95.39},{AB=103},{D=96.77},{ND=0},{DI=72},{B=28},{L=25},{R=3.0},{SB=1610},{BMIN=12},{BMAX=42},{GEW=0.85},{TYP=1},{ZTL=8},{ZB=5.35},{ZT=3.604},{X=0},{R1=2.629},{W=7.0},{R2=1.024},{BB=1.5},{KD=97.0},{ID=86.0},{AT=57.0},{W1=4},{D2=53.97},{S1=9.525},{SS1=7.9},{S2=9.8},{T=14.5},{ZS1=0},{ZS2=0.00},{ZT1=0},{ZT2=0},{GS3=0},{GS4=0.000},{GT3=0},{GT4=0},{GT5=0},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
ZRB
Timing Belt width
[mm]
Z
Number of teeth
[mm]
AUSF
Version
ⁿ/ₐ
AZ
Outside-Ø Pulley
[mm]
AB
Outside-Ø Flange
[mm]
D
d
[mm]
ND
[mm]
DI
Di
[mm]
B
b
[mm]
L
[mm]
R
[mm]
SB
Taper-Bush Type
ⁿ/ₐ
BMIN
Bore-Ø min.
[mm]
BMAX
Bore-Ø max.
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
17477111
17477111
Steel, phosphated
Steel, phosphated
TL 1008 22-8M-20-16F
8M
20
22
16F
54.65
60
56.02
0
37
28
22
6.0
1008
9
25
0.25
84835080
17477112
17477112
Steel, phosphated
Steel, phosphated
TL 1108 24-8M-20-16F
8M
20
24
16F
59.74
66
61.12
0
44
28
22
6.0
1108
9
28
0.30
84835080
17477113
17477113
Steel, phosphated
Steel, phosphated
TL 1108 26-8M-20-16F
8M
20
26
16F
64.84
71
66.21
0
45
28
22
6.0
1108
9
28
0.36
84835080
17477114
17477114
Steel, phosphated
Steel, phosphated
TL 1108 28-8M-20-16F
8M
20
28
16F
70.08
75
71.30
0
50
28
22
6.0
1108
9
28
0.45
84835080
17477115
17477115
Steel, phosphated
Steel, phosphated
TL 1108 30-8M-20-16F
8M
20
30
16F
75.12
83
76.39
0
58
28
22
6.0
1108
9
28
0.55
84835080
17477116
17477116
Steel, phosphated
Steel, phosphated
TL 1610 32-8M-20-16F
8M
20
32
16F
80.17
87
81.49
0
63
28
25
3.0
1610
12
42
0.43
84835080
17477117
17477117
Steel, phosphated
Steel, phosphated
TL 1610 34-8M-20-16F
8M
20
34
16F
85.21
91
86.58
0
64
28
25
3.0
1610
12
42
0.57
84835080
17477118
17477118
Steel, phosphated
Steel, phosphated
TL 1610 36-8M-20-16F
8M
20
36
16F
90.30
97
91.67
0
68
28
25
3.0
1610
12
42
0.70
84835080
17477119
17477119
Steel, phosphated
Steel, phosphated
TL 1610 38-8M-20-16F
8M
20
38
16F
95.39
103
96.77
0
72
28
25
3.0
1610
12
42
0.85
84835080
17477120
17477120
Steel, phosphated
Steel, phosphated
TL 1610 40-8M-20-16F
8M
20
40
16F
100.49
106
101.86
0
76
28
25
3.0
1610
12
42
1.10
84835080
17477122
17477122
Steel, phosphated
Steel, phosphated
TL 2012 44-8M-20-10F
8M
20
44
10F
110.67
119
112.05
92
0
28
32
4.0
2012
12
50
1.20
84835080
17477124
17477124
Steel, phosphated
Steel, phosphated
TL 2012 48-8M-20-10F
8M
20
48
10F
120.86
127
122.23
96
0
28
32
4.0
2012
12
50
1.65
84835080
17477128
17477128
Steel, phosphated
Steel, phosphated
TL 2012 56-8M-20-10F
8M
20
56
10F
141.23
148
142.60
110
0
28
32
4.0
2012
12
50
2.50
84835080
17477130
17477130
Steel, phosphated
Steel, phosphated
TL 2012 56-8M-20-10F
8M
20
56
10F
151.42
158
152.79
110
0
28
32
4.0
2012
12
50
2.55
84835080
17477132
17477132
Steel, phosphated
Steel, phosphated
TL 2012 64-8M-20-11F
8M
20
64
11F
161.60
168
162.97
110
137
28
32
4.0
2012
12
50
2.60
84835080
17477136
17477136
Steel, phosphated
Steel, phosphated
TL 2012 72-8M-20-11F
8M
20
72
11F
181.97
192
183.35
110
158
28
32
4.0
2012
12
50
3.40
84835080
17477140
17477140
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 2012 80-8M-20-11
8M
20
80
11
202.35
0
203.72
110
180
28
32
4.0
2012
12
50
3.60
84835080
17477145
17477145
Grey cast iron phosphated
Grey cast iron GG25 phosp...
TL 2012 90-8M-20-11
8M
20
90
11
227.81
0
229.18
110
204
28
32
4.0
2012
12
50
4.10
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
ZRR-TL-8M-BR30-ST-GG - HTD Pulleys, Profile 8M for Taper Bushes, Timing Bel...
MÄDLER
10.04.2024
ZRR-TL-8M-BR50-ST-GG - HTD Pulleys, Profile 8M for Taper Bushes, Timing Bel...
MÄDLER
10.04.2024
ZRR-8M-BR20-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 20mm
MÄDLER
10.04.2024
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Taper bushes 1108 - Taper bushes
BEA Ingranaggi
06.07.2020
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
ZRR-TL-5M-BR15-ST - HTD Pulleys, Profile 5M for Taper Bushes, Timing Belt W...
MÄDLER
10.04.2024
KLPL-HTD-PR-AL - Clamping Plates for Timing Belts, HTD-Profile, Material Al...
MÄDLER
26.04.2024
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
23200 - Taper clamping bushes
norelem
26.06.2024
Timing belt pulleys for taper bushes 8M -20 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
MAE-ZR-8M-BR20-NEOPREN - HTD-Timing Belts, Profile HTD-8M, Timing Belt Widt...
MÄDLER
10.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성