Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 472-SR-FST - Retaining Rings DIN 472 for boreholes, Material Feather steel phosphated
MÄDLER
Drive Element
Linear Motion
Equipment
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/zubehoer/sring_din472_fst.prj},{NB=61763200},{ARTNR=61763200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl phosphatiert},{MAT=Federstahl, phosphatiert und geölt},{ND=32},{S=1.20},{D3=34.4},{A=5.4},{B=3.2},{D5=2.5},{GEW=0.221},{TYP=1},{D2=33.7},{D4=20.6},{AB=13.20},{AB1=1.250},{AB2=1.250},{W=53.356},{R1=2.50},{R2=3.00},{R3=0.80},{ID=30.00},{B1=13.150},{B2=8.732},{B3=1.562},{B4=8.200},{AA=0.000},{KD=0.000},{KL=0.000},{CTN=73182100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ND
Nominal-Ø d1 - bore
[mm]
S
s
[mm]
D3
d3
[mm]
A
a
[mm]
B
b
[mm]
D5
d5
[mm]
GEW
Weight per 100 pieces
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61760800
61760800
Phosphated steel
Spring steel, phosphated ...
8
0.80
8.7
2.4
1.1
1.0
0.010
73182100
61761000
61761000
Phosphated steel
Spring steel, phosphated ...
10
1.00
10.8
3.2
1.4
1.2
0.026
73182100
61761100
61761100
Phosphated steel
Spring steel, phosphated ...
11
1.00
11.8
3.3
1.5
1.2
0.031
73182100
61761200
61761200
Phosphated steel
Spring steel, phosphated ...
12
1.00
13.0
3.4
1.7
1.5
0.037
73182100
61761300
61761300
Phosphated steel
Spring steel, phosphated ...
13
1.00
14.1
3.6
1.8
1.5
0.042
73182100
61761400
61761400
Phosphated steel
Spring steel, phosphated ...
14
1.00
15.1
3.7
1.8
1.7
0.052
73182100
61761500
61761500
Phosphated steel
Spring steel, phosphated ...
15
1.00
16.2
3.7
2.0
1.7
0.056
73182100
61761600
61761600
Phosphated steel
Spring steel, phosphated ...
16
1.00
17.3
3.8
2.0
1.7
0.060
73182100
61761700
61761700
Phosphated steel
Spring steel, phosphated ...
17
1.00
18.3
3.9
2.1
1.7
0.065
73182100
61761800
61761800
Phosphated steel
Spring steel, phosphated ...
18
1.00
19.5
4.1
2.2
2.0
0.074
73182100
61761900
61761900
Phosphated steel
Spring steel, phosphated ...
19
1.00
20.5
4.1
2.2
2.0
0.073
73182100
61762000
61762000
Phosphated steel
Spring steel, phosphated ...
20
1.00
21.5
4.1
2.3
2.0
0.090
73182100
61762100
61762100
Phosphated steel
Spring steel, phosphated ...
21
1.00
22.5
4.2
2.4
2.0
0.100
73182100
61762200
61762200
Phosphated steel
Spring steel, phosphated ...
22
1.00
23.5
4.2
2.5
2.0
0.110
73182100
61762400
61762400
Phosphated steel
Spring steel, phosphated ...
24
1.20
25.9
4.3
2.6
2.0
0.142
73182100
61762500
61762500
Phosphated steel
Spring steel, phosphated ...
25
1.20
26.9
4.5
2.7
2.0
0.150
73182100
61762600
61762600
Phosphated steel
Spring steel, phosphated ...
26
1.20
27.9
4.7
2.8
2.0
0.160
73182100
61762800
61762800
Phosphated steel
Spring steel, phosphated ...
28
1.20
30.1
4.8
2.9
2.0
0.180
73182100
61763000
61763000
Phosphated steel
Spring steel, phosphated ...
30
1.20
32.1
4.8
3.0
2.0
0.206
73182100
61763200
61763200
Phosphated steel
Spring steel, phosphated ...
32
1.20
34.4
5.4
3.2
2.5
0.221
73182100
61763500
61763500
Phosphated steel
Spring steel, phosphated ...
35
1.50
37.8
5.4
3.4
2.5
0.354
73182100
61763700
61763700
Phosphated steel
Spring steel, phosphated ...
37
1.50
39.8
5.5
3.6
2.5
0.374
73182100
61763800
61763800
Phosphated steel
Spring steel, phosphated ...
38
1.50
40.8
5.5
3.7
2.5
0.390
73182100
61764000
61764000
Phosphated steel
Spring steel, phosphated ...
40
1.75
43.5
5.8
3.9
2.5
0.470
73182100
61764200
61764200
Phosphated steel
Spring steel, phosphated ...
42
1.75
45.5
5.9
4.1
2.5
0.540
73182100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성