目錄: Leuze
Created: 12.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Leuze
RSL 400 - Safety laser scanner
Leuze
Product for safety at work
Optoelectronic safety sensors
Safety laser scanner
RSL 400
Powered by
CAD模型選擇
{leuze_electronic/product_for_safety_at_work/optoelectronic_safety_sensors/safty_laser_scanner/rsl_400/rsl_400_asmtab.prj},{NB=53800225(0)},{AN=53800225},{A=RSL430-S/CU429-10},{ID=Safety laser scanner},{CTN=85365019},{AF=10 + 10},{NO=4},{R=0 ... 3 },{F=Datenausgabe, parametrierbar;Sichere Zeitverzögerung, intern;Vier-Felder-Modus;Dynamische Schützkontrolle (EDM), wählbar;Auflösung, wählbar;Not-Halt-Verkettung},{ANS=Cable, 10000 mm},{DE=-},{S=4 Piece(s), Transistor, PNP},{CON=Cable, 10000 mm},{LS=0},{PPATH=rsl_400_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AN
Part no.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
ID
Part description
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
AF
Number of field pairs
[mm]
NO
Number of OSSDs
ⁿ/ₐ
R
Operating range
[m]
F
Functions
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
DE
Design
ⁿ/ₐ
53800201
53800201
RSL410-S/CU408-M12
Safety laser scanner
85365019
1
2
0 ... 3
Four-field mode; dynamic ...
Connector, M12, 8-pin
-
53800205
53800205
RSL410-S/CU405-2M12
Safety laser scanner
85365019
1
2
0 ... 3
Resolution, selectable; f...
Connector, M12, 4-pin
AIDA-compliant
53800202
53800202
RSL410-M/CU408-M12
Safety laser scanner
85365019
1
2
0 ... 4.5
Dynamic contactor monitor...
Connector, M12, 8-pin
-
53800206
53800206
RSL410-M/CU405-2M12
Safety laser scanner
85365019
1
2
0 ... 4.5
Resolution, selectable; f...
Connector, M12, 4-pin
AIDA-compliant
53800207
53800207
RSL410-L/CU405-2M12
Safety laser scanner
85365019
1
2
0 ... 6.25
Resolution, selectable; f...
Connector, M12, 4-pin
AIDA-compliant
53800204
53800204
RSL410-XL/CU408-M12
Safety laser scanner
85365019
1
2
0 ... 8.25
Resolution, selectable; f...
Connector, M12, 8-pin
-
53800208
53800208
RSL410-XL/CU405-2M12
Safety laser scanner
85365019
1
2
0 ... 8.25
Four-field mode; resoluti...
Connector, M12, 4-pin
AIDA-compliant
53800203
53800203
RSL410-L/CU408-M12
Safety laser scanner
85365019
1
2
0 ... 6.25
Four-field mode; dynamic ...
Connector, M12, 8-pin
-
53800209
53800209
RSL420-S/CU416-5
Safety laser scanner
85365019
10
2
0 ... 3
Dynamic contactor monitor...
Cable, 5,000 mm
-
53800210
53800210
RSL420-M/CU416-5
Safety laser scanner
85365019
10
2
0 ... 4.5
Dynamic contactor monitor...
Cable, 5,000 mm
-
53800211
53800211
RSL420-L/CU416-5
Safety laser scanner
85365019
10
2
0 ... 6.25
E-stop linkage; four-fiel...
Cable, 5,000 mm
-
53800212
53800212
RSL420-XL/CU416-5
Safety laser scanner
85365019
10
2
0 ... 8.25
Resolution, selectable; d...
Cable, 5,000 mm
-
53800213
53800213
RSL420-S/CU416-10
Safety laser scanner
85365019
10
2
0 ... 3
Four-field mode; E-stop l...
Cable, 10,000 mm
-
53800214
53800214
RSL420-M/CU416-10
Safety laser scanner
85365019
10
2
0 ... 4.5
Resolution, selectable; f...
Cable, 10,000 mm
-
53800215
53800215
RSL420-L/CU416-10
Safety laser scanner
85365019
10
2
0 ... 6.25
Four-field mode; dynamic ...
Cable, 10,000 mm
-
53800216
53800216
RSL420-XL/CU416-10
Safety laser scanner
85365019
10
2
0 ... 8.25
Resolution, selectable; f...
Cable, 10,000 mm
-
53800217
53800217
RSL420-S/CU416-25
Safety laser scanner
85365019
10
2
0 ... 3
Four-field mode; resoluti...
Cable, 25,000 mm
-
53800218
53800218
RSL420-M/CU416-25
Safety laser scanner
85365019
10
2
0 ... 4.5
Resolution, selectable; E...
Cable, 25,000 mm
-
53800219
53800219
RSL420-L/CU416-25
Safety laser scanner
85365019
10
2
0 ... 6.25
Dynamic contactor monitor...
Cable, 25,000 mm
-
53800220
53800220
RSL420-XL/CU416-25
Safety laser scanner
85365019
10
2
0 ... 8.25
Dynamic contactor monitor...
Cable, 25,000 mm
-
53800221
53800221
RSL430-S/CU429-5
Safety laser scanner
85365019
10 + 10
4
0 ... 3
Data output, configurable...
Cable, 5,000 mm
-
53800222
53800222
RSL430-M/CU429-5
Safety laser scanner
85365019
10 + 10
4
0 ... 4.5
Safe time delay, internal...
Cable, 5,000 mm
-
53800223
53800223
RSL430-L/CU429-5
Safety laser scanner
85365019
10 + 10
4
0 ... 6.25
E-stop linkage; safe time...
Cable, 5,000 mm
-
53800224
53800224
RSL430-XL/CU429-5
Safety laser scanner
85365019
10 + 10
4
0 ... 8.25
Data output, configurable...
Cable, 5,000 mm
-
53800225
53800225
RSL430-S/CU429-10
Safety laser scanner
85365019
10 + 10
4
0 ... 3
Data output, configurable...
Cable, 10,000 mm
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表