目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® EX-KEM - Erweiterung Kunststoff ATEX
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Enlargers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_erweiterungen/ex_kem.prj},{NB=SKINDICHT EX-KEM 20x1,5 / 25x1,5 Art. Nr. 52108102},{IDNR=},{ATN=52108102},{M1=M 20x1,5},{M2=M 25x1,5},{SW=29},{A=32},{F=14},{C=27},{D=9},{E=15.5},{H=5.5},{K=7.0},{MATERIAL=Kunststoff},{NDM1=20.000},{KDM1=18.160},{NDM2=25.000},{KDM2=23.376},{M1X=20x1,5},{M2X=25x1,5},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ATN
Part number
ⁿ/ₐ
M1
Outer thread
ⁿ/ₐ
M2
Inner thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
F
Ø
[mm]
C
[mm]
D
[mm]
E
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® EX-KEM 12x1,5 ...
52108100
M 12x1,5
M 16x1,5
20
22
6
27
9
15.5
Plastic
SKINDICHT® EX-KEM 16x1,5 ...
52108101
M 16x1,5
M 20x1,5
24
27
10
27
9
15.5
Plastic
SKINDICHT® EX-KEM 20x1,5 ...
52108102
M 20x1,5
M 25x1,5
29
32
14
27
9
15.5
Plastic
SKINDICHT® EX-KEM 25x1,5 ...
52108103
M 25x1,5
M 32x1,5
36
40
19
28
10
15.5
Plastic
SKINDICHT® EX-KEM 32x1,5 ...
52108104
M 32x1,5
M 40x1,5
46
51
26
30
12
15.5
Plastic
SKINDICHT® EX-KEM 40x1,5 ...
52108105
M 40x1,5
M 50x1,5
55
61
32
30
12
15.5
Plastic
SKINDICHT® EX-KEM 50x1,5 ...
52108106
M 50x1,5
M 63x1,5
68
75
42
32
14
15.5
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINDICHT® ME-M - Enlarger brass
LAPP
10.06.2024
SKINDICHT® ME-M ATEX - Enlarger brass ATEX
LAPP
10.06.2024
SKINTOP® GMP-GL-M - Lock nut plastic with GF
LAPP
10.06.2024
MxxMxx/FR - Enlarger metric
Jacob
23.01.2024
Model 62133 - Expanding male part - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Fitting - Threaded part DIN11864-1
Definox
03.06.2021
Fitting - Complete fitting DIN11851-1
Definox
03.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表