目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2178 - Hoist ring
KIPP USA
Material handling
Ring bolts and hoist rings
Powered by
CAD模型選擇
{kipp_usa/material_handling/ringschrauben_und_lastbeugel/07730.prj},{NB=K2178.300},{D1=81.0},{A=165.1},{B=90},{H=221.7},{L=46.0},{R=44.5},{S=31.7},{TK=7000},{MA=588.000},{GEW=6.2700},{EAN=4059245902286},{NDM=30},{SW=22.000},{XA=43.000},{XB=5.000},{XC=53.000},{XD=96.000},{XE=22.500},{XF=146.000},{XG=9.500},{XH=95.500},{XI=33.200},{XJ=11.500},{XK=89.000},{XL=84.800},{XM=45.000},{XN=30.500},{XO=16.500},{XP=104.800},{XQ=17.000},{TYP=2.000},{BESTKIPPUSA=K2178.30},{AUSF=Standard},{D=M 30},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
[mm]
D
External thread
ⁿ/ₐ
D1
diameter
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
R
Radius
[mm]
S
diameter
[mm]
TK
load-carrying capacity max.
[kg]
MA
tightening torque MA
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2178.08
K2178.08
standard
M 8
19.0
46.7
22
67.8
12.5
10.9
9.7
400
9.810
0.1909
Yes
4059245902217
31.12.2099
98% Warenverfügbarkeit. N...
K2178.10
K2178.10
standard
M 10
19.0
46.7
22
67.8
17.5
10.9
9.7
450
16.700
0.1980
Yes
4059245902224
31.12.2099
98% Warenverfügbarkeit. N...
K2178.12
K2178.12
standard
M 12
38.1
89.4
46
123.0
19.0
22.4
19.0
1050
37.300
1.1140
Yes
4059245902231
31.12.2099
98% Warenverfügbarkeit. N...
K2178.16
K2178.16
standard
M 16
38.1
89.4
46
123.0
29.0
22.4
19.0
1900
80.400
1.1540
Yes
4059245902248
31.12.2099
98% Warenverfügbarkeit. N...
K2178.201
K2178.201
standard
M 20
38.1
89.4
46
123.0
34.0
22.4
19.0
2150
133.000
1.2250
Yes
4059245902255
31.12.2099
98% Warenverfügbarkeit. N...
K2178.20
K2178.20
standard
M 20
58.7
130.6
70
163.0
32.0
35.6
25.4
3000
133.000
3.2850
Yes
4059245902262
31.12.2099
98% Warenverfügbarkeit. N...
K2178.24
K2178.24
standard
M 24
58.7
130.6
70
163.0
37.0
35.6
25.4
4200
304.000
3.3300
Yes
4059245902279
31.12.2099
98% Warenverfügbarkeit. N...
K2178.30
K2178.30
standard
M 30
81.0
165.1
90
221.7
46.0
44.5
31.7
7000
588.000
6.2700
Yes
4059245902286
31.12.2099
98% Warenverfügbarkeit. N...
K2178.36
K2178.36
standard
M 36
106.4
217.2
115
316.7
68.0
57.2
44.4
11000
981.000
16.8000
Yes
4059245902293
31.12.2099
98% Warenverfügbarkeit. N...
K2178.42
K2178.42
standard
M 42
106.4
217.2
115
316.7
68.0
57.2
44.4
12500
981.000
17.3820
Yes
4059245902309
31.12.2099
98% Warenverfügbarkeit. N...
K2178.48
K2178.48
standard
M 48
38.1
217.2
115
316.7
82.4
57.2
44.4
13500
981.000
16.8000
Yes
4059245902316
31.12.2099
98% Warenverfügbarkeit. N...
K2178.112
K2178.112
long
M 12
38.1
89.4
46
170.7
19.0
22.4
19.0
1050
37.300
1.2670
Yes
4059245902323
31.12.2099
98% Warenverfügbarkeit. N...
K2178.116
K2178.116
long
M 16
38.1
89.4
46
170.7
29.0
22.4
19.0
1900
80.400
1.1030
Yes
4059245902330
31.12.2099
98% Warenverfügbarkeit. N...
K2178.1201
K2178.1201
long
M 20
38.1
89.4
46
170.7
34.0
22.4
19.0
2150
133.000
1.4760
Yes
4059245902347
31.12.2099
98% Warenverfügbarkeit. N...
K2178.120
K2178.120
long
M 20
58.7
130.6
70
206.0
32.0
35.6
25.4
3000
133.000
3.7200
Yes
4059245902354
31.12.2099
98% Warenverfügbarkeit. N...
K2178.124
K2178.124
long
M 24
58.7
130.6
70
206.0
37.0
35.6
25.4
4200
304.000
3.2030
Yes
4059495176505
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表