您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0126 - Adjustable Handles 2K soft-touch with external thread
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06615_1.prj},{NB=K0126.1A001X15},{L=15},{D=10.0},{D1=15.0},{D2=16.0},{H=24.5},{H1=4.0},{H2=10.0},{H3=30.0},{H4=33.5},{A=40.1},{A1=48.1},{B=10.1},{ZZ=16},{GEW=0.0176},{EAN=4059245413614},{TYP=1.0},{TAB=2.000},{NDM=5.0},{NDM1=0.1900},{XA=1.0},{XB=0.7},{XC=60.0},{XD=80.0},{XE=6.0},{XF=6.5},{XG=19.8},{XH=14.8},{XI=15.0},{XJ=11.9},{XK=45.4},{XL=42.7},{XM=13.7},{XN=17.8},{XO=43.1},{XP=26.5},{XQ=14.7},{XR=75.7},{XS=39.1},{XT=19.0},{XU=45.0},{XV=1.8},{XW=20.2},{XX=22.5},{XY=0.2},{XZ=1.1},{XA1=16.7},{XB1=25.3},{XC1=19.6},{XD1=11.3},{XE1=7.4},{XF1=18.4},{XG1=6.5},{XH1=25.9},{XI1=24.5},{XJ1=25.0},{XK1=1.0},{XL1=10.8},{XM1=4.7},{XN1=1.2},{XO1=25.6},{XP1=825.0},{XQ1=39.0},{XR1=9.8},{XS1=4.3},{XT1=21.0},{XU1=1.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
IGX
thread
[mm]
L
Length
[mm]
D
diameter
[mm]
D1
Drchmesser
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0126.10501X10
K0126.10501X10
1
M5
10
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0175
Yes
4059245114986
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10501X15
K0126.10501X15
1
M5
15
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0176
Yes
4059245114993
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10501X20
K0126.10501X20
1
M5
20
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0202
Yes
4059245115006
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10501X25
K0126.10501X25
1
M5
25
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0195
Yes
4059245115013
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601X10
K0126.10601X10
1
M6
10
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0177
Yes
4059245115068
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601X15
K0126.10601X15
1
M6
15
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0208
Yes
4059245115075
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601X20
K0126.10601X20
1
M6
20
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0193
Yes
4059245115082
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601X25
K0126.10601X25
1
M6
25
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0200
Yes
4059245115099
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601X30
K0126.10601X30
1
M6
30
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0211
Yes
4059245115105
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601X40
K0126.10601X40
1
M6
40
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0247
Yes
4059245115112
31.12.2099
98% Warenverfügbarkeit. N...
K0126.10601X50
K0126.10601X50
1
M6
50
10.0
15.0
16.0
24.5
4.0
10.0
30.0
33.5
40.1
48.1
10.1
16
0.0242
Yes
4059245115129
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601X15
K0126.20601X15
2
M6
15
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0427
Yes
4059245115204
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601X20
K0126.20601X20
2
M6
20
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0453
Yes
4059245115211
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601X25
K0126.20601X25
2
M6
25
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0423
Yes
4059245115228
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601X30
K0126.20601X30
2
M6
30
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0432
Yes
4059245115235
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601X40
K0126.20601X40
2
M6
40
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0478
Yes
4059245115242
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601X50
K0126.20601X50
2
M6
50
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0467
Yes
4059245115259
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20601X60
K0126.20601X60
2
M6
60
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0493
Yes
4059245115266
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801X15
K0126.20801X15
2
M8
15
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0379
Yes
4059245115341
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801X20
K0126.20801X20
2
M8
20
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0463
Yes
4059245115358
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801X25
K0126.20801X25
2
M8
25
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0461
Yes
4059245115365
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801X30
K0126.20801X30
2
M8
30
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0495
Yes
4059245115372
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801X40
K0126.20801X40
2
M8
40
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0534
Yes
4059245115389
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801X50
K0126.20801X50
2
M8
50
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0533
Yes
4059245115396
31.12.2099
98% Warenverfügbarkeit. N...
K0126.20801X60
K0126.20801X60
2
M8
60
13.5
17.5
19.0
28.5
6.5
12.5
41.2
45.2
64.9
74.4
17.6
20
0.0573
Yes
4059245115402
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0737 - Adjustable Handles straight inserts and internal components steel, ...
KIPP USA
11.06.2024
K0738 - Adjustable Handles straight inserts and internal components stainle...
KIPP USA
11.06.2024
K0125 - Adjustable Handles 2K soft-touch with external thread
KIPP USA
05.06.2024
K0647 - Adjustable Cam Levers in stainless steel with external thread
KIPP USA
05.06.2024
K0005 - Cam Levers with internal and external thread
KIPP USA
05.06.2024
K0647 - Adjustable Cam Levers with external thread, steel or stainless stee...
KIPP USA
05.06.2024
K0006 - Adjustable Cam Levers with external thread, steel or stainless stee...
KIPP USA
05.06.2024
K0005 - Cam Levers with internal and external thread
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表