Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0769 - Ring bolts rotatable high-strength grade 10
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Transport technology
Ring bolts and hoist rings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/transporttechnik/ringschrauben_lastbuegel/07695.prj},{NB=K0769.30451},{BESTKIPP=K0769.30451},{AUSF=mit Sechskantschlüssel},{D=M30},{D1=60},{D2=105},{D3=61},{H=112},{L=45},{S=25},{S1=22.5},{TRAGF=4500},{GEW=1.7740},{BS=Infotext},{ZTN=73181300},{EAN=4059245153763},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=30.0},{SW=22.000},{TYP=2.000},{XA=49.0},{XB=77.0},{XC=6.0},{XD=25.0},{XE=4.000},{XF=28.0},{XG=9.000},{XH=15.0},{XI=51.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
[mm]
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
distance
[mm]
L
Length
[mm]
S
distance
[mm]
S1
Weight
[kg]
TRAGF
Permissible load
[kg]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0769.08151
K0769.08151
with hexagon wrench
M8
25
44
25
47
12
9
9.5
300
0.1271
73181300
4059245153640
31.12.2099
98% Warenverfügbarkeit. N...
K0769.10151
K0769.10151
with hexagon wrench
M10
25
44
26
47
15
9
9.5
400
0.1353
73181300
4059245153664
31.12.2099
98% Warenverfügbarkeit. N...
K0769.12181
K0769.12181
with hexagon wrench
M12
30
52
34
55
18
11
11.0
750
0.2229
73181300
4059245153688
31.12.2099
98% Warenverfügbarkeit. N...
K0769.16241
K0769.16241
with hexagon wrench
M16
35
61
35
64
24
14
13.0
1500
0.3587
73181300
4059245153701
31.12.2099
98% Warenverfügbarkeit. N...
K0769.20301
K0769.20301
with hexagon wrench
M20
40
70
44
74
30
16
15.0
2300
0.6704
73181300
4059245153725
31.12.2099
98% Warenverfügbarkeit. N...
K0769.24361
K0769.24361
with hexagon wrench
M24
48
84
52
91
36
19
18.0
3200
0.9622
73181300
4059245153749
31.12.2099
98% Warenverfügbarkeit. N...
K0769.30451
K0769.30451
with hexagon wrench
M30
60
105
61
112
45
25
22.5
4500
1.7740
73181300
4059245153763
31.12.2099
98% Warenverfügbarkeit. N...
K0769.08150
K0769.08150
without hexagon wrench
M8
25
44
25
47
12
9
9.5
300
0.1226
73181300
4059245153633
31.12.2099
98% Warenverfügbarkeit. N...
K0769.10150
K0769.10150
without hexagon wrench
M10
25
44
26
47
15
9
9.5
400
0.1246
73181300
4059245153657
31.12.2099
98% Warenverfügbarkeit. N...
K0769.12180
K0769.12180
without hexagon wrench
M12
30
52
34
55
18
11
11.0
750
0.2056
73181300
4059245153671
31.12.2099
98% Warenverfügbarkeit. N...
K0769.16240
K0769.16240
without hexagon wrench
M16
35
61
35
64
24
14
13.0
1500
0.3355
73181300
4059245153695
31.12.2099
98% Warenverfügbarkeit. N...
K0769.20300
K0769.20300
without hexagon wrench
M20
40
70
44
74
30
16
15.0
2300
0.5430
73181300
4059245153718
31.12.2099
98% Warenverfügbarkeit. N...
K0769.24360
K0769.24360
without hexagon wrench
M24
48
84
52
91
36
19
18.0
3200
0.9014
73181300
4059245153732
31.12.2099
98% Warenverfügbarkeit. N...
K0769.30450
K0769.30450
without hexagon wrench
M30
60
105
61
112
45
25
22.5
4500
1.6420
73181300
4059245153756
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성