Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0284 - Self-aligning pads with O-ring
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Self-aligning pads, thrust screws
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/pendelauflagen_druckschrauben/02002.prj},{NB=K0284.504X0120},{D1=10},{D3=8.0},{H=12.5},{H1=2.0},{T=3.5},{W=28},{KUGEL=7},{GEW=0.0060},{EAN=4059245000456},{NDR=4.000},{KDR=0.000},{STR=0.00},{TYP=3.000},{XA=4.000},{XB=6.000},{XC=1.360},{XD=2.000},{XE=7.100},{XF=3.300},{XG=0.400},{XH=45.000},{BESTKIPP=K0284.504X012},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D2=M 4},{BELASTUNG=11.5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
H
Length
[mm]
H1
[mm]
T
Length
[mm]
W
Angle
[°]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max.kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0284.104X012
K0284.104X012
C
flattened steel ball, fla...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0060
Yes
84662080
4059245000371
31.12.2099
98% Warenverfügbarkeit. N...
K0284.104X025
K0284.104X025
C
flattened steel ball, fla...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0129
Yes
84662080
4059245000388
31.12.2099
98% Warenverfügbarkeit. N...
K0284.105X016
K0284.105X016
C
flattened steel ball, fla...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0141
Yes
84662080
4059245000395
31.12.2099
98% Warenverfügbarkeit. N...
K0284.105X025
K0284.105X025
C
flattened steel ball, fla...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0222
Yes
84662080
4059245000401
31.12.2099
98% Warenverfügbarkeit. N...
K0284.304X012
K0284.304X012
F
flattened steel ball, dia...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0058
Yes
84662080
4059245000418
31.12.2099
98% Warenverfügbarkeit. N...
K0284.304X025
K0284.304X025
F
flattened steel ball, dia...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0127
Yes
84662080
4059245000425
31.12.2099
98% Warenverfügbarkeit. N...
K0284.305X016
K0284.305X016
F
flattened steel ball, dia...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0137
Yes
84662080
4059245000432
31.12.2099
98% Warenverfügbarkeit. N...
K0284.305X025
K0284.305X025
F
flattened steel ball, dia...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0220
Yes
84662080
4059245000449
31.12.2099
98% Warenverfügbarkeit. N...
K0284.704X012
K0284.704X012
K
flattened POM ball, flat ...
10
M 4
6.0
12.0
1.5
4.5
10
7
2
0.0046
Yes
84662080
4059245000593
31.12.2099
98% Warenverfügbarkeit. N...
K0284.704X025
K0284.704X025
K
flattened POM ball, flat ...
10
M 4
6.0
25.0
1.5
12.0
10
7
2
0.0115
Yes
84662080
4059245000609
31.12.2099
98% Warenverfügbarkeit. N...
K0284.705X016
K0284.705X016
K
flattened POM ball, flat ...
13
M 5
8.5
16.0
1.5
5.0
10
10
4
0.0101
Yes
84662080
4059245000616
31.12.2099
98% Warenverfügbarkeit. N...
K0284.705X025
K0284.705X025
K
flattened POM ball, flat ...
13
M 5
8.5
25.0
1.5
12.0
10
10
4
0.0184
Yes
84662080
4059245000623
31.12.2099
98% Warenverfügbarkeit. N...
K0284.504X012
K0284.504X012
O
stainless steel ball, dia...
10
M 4
8.0
12.5
2.0
3.5
28
7
11.5
0.0060
Yes
84662080
4059245000456
31.12.2099
98% Warenverfügbarkeit. N...
K0284.504X025
K0284.504X025
O
stainless steel ball, dia...
10
M 4
8.0
25.5
2.0
9.0
28
7
11.5
0.0131
Yes
84662080
4059245000463
31.12.2099
98% Warenverfügbarkeit. N...
K0284.505X017
K0284.505X017
O
stainless steel ball, dia...
13
M 5
11.0
17.5
3.0
6.5
28
10
19.8
0.0148
Yes
84662080
4059245000470
31.12.2099
98% Warenverfügbarkeit. N...
K0284.505X026
K0284.505X026
O
stainless steel ball, dia...
13
M 5
11.0
26.5
3.0
9.0
28
10
19.8
0.0231
Yes
84662080
4059245000487
31.12.2099
98% Warenverfügbarkeit. N...
K0284.506X021
K0284.506X021
O
stainless steel ball, dia...
17
M 6
14.0
21.0
3.0
7.5
28
13
27.4
0.0311
Yes
84662080
4059245000494
31.12.2099
98% Warenverfügbarkeit. N...
K0284.508X024
K0284.508X024
O
stainless steel ball, dia...
19
M 8
19.0
24.0
4.0
8.5
24
15
38.6
0.0450
Yes
84662080
4059245000500
31.12.2099
98% Warenverfügbarkeit. N...
K0284.510X028
K0284.510X028
O
stainless steel ball, dia...
24
M 10
21.0
28.0
4.0
9.0
24
20
58.3
0.0839
Yes
84662080
4059245000517
31.12.2099
98% Warenverfügbarkeit. N...
K0284.604X014
K0284.604X014
P
stainless steel ball, PUR...
10
M 4
10.0
14.5
4.0
3.5
28
7
-
0.0062
Yes
84662080
4059245000524
31.12.2099
98% Warenverfügbarkeit. N...
K0284.604X027
K0284.604X027
P
stainless steel ball, PUR...
10
M 4
10.0
27.5
4.0
9.0
28
7
-
0.0132
Yes
84662080
4059245000531
31.12.2099
98% Warenverfügbarkeit. N...
K0284.605X019
K0284.605X019
P
stainless steel ball, PUR...
13
M 5
13.0
19.5
5.0
6.5
28
10
-
0.0152
Yes
84662080
4059245000548
31.12.2099
98% Warenverfügbarkeit. N...
K0284.605X028
K0284.605X028
P
stainless steel ball, PUR...
13
M 5
13.0
28.5
5.0
9.0
28
10
-
0.0234
Yes
84662080
4059245000555
31.12.2099
98% Warenverfügbarkeit. N...
K0284.606X023
K0284.606X023
P
stainless steel ball, PUR...
17
M 6
16.0
23.0
5.0
7.5
28
13
-
0.0320
Yes
84662080
4059245000562
31.12.2099
98% Warenverfügbarkeit. N...
K0284.608X026
K0284.608X026
P
stainless steel ball, PUR...
19
M 8
21.0
26.0
6.0
8.5
24
15
-
0.0460
Yes
84662080
4059245000579
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0666 - Ball-end thrust screws without head with full ball, LONG-LOK secure...
KIPP
27.05.2024
K0666 - Ball-end thrust screws without head with flattened ball LONG-LOK se...
KIPP
27.05.2024
K0288 - Self-aligning pads with O-ring
KIPP
27.05.2024
K0383 - Ball-end thrust screws without head with flattened balll
KIPP
27.05.2024
K0282 - Self-aligning pads
KIPP
27.05.2024
K0385 - Grippers and inserts round
KIPP
27.05.2024
K0453 - Screw plugs aluminium with magnet
KIPP
27.05.2024
K0741 - Levelling feet stainless steel for sterile areas
KIPP
27.05.2024
K0286 - Self-aligning pads self-righting
KIPP
27.05.2024
K0287 - Self-aligning pads adjustable
KIPP
27.05.2024
K0285 - Self-aligning with O-ring and exchangeable inserts
KIPP
27.05.2024
K0290 - Self-aligning pads adjustable with O-ring and hexagon socket
KIPP
27.05.2024
K0315 - Spring plungers with hexagon socket and ball, steel
KIPP
27.05.2024
K0310 - Spring plungers with slot and ball, stainless steel
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성