카탈로그: KESSEL
생성됨: 29.07.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Staufix cleanout
KESSEL
Backwater protection
Backwater valves
Staufix clean out
Powered by
CAD모델 선택
{kessel/rueckstauschutz/rueckstauverschluesse/staufix_reinigungsrohr/reinigungsrohr20staufix.prj},{NB=700090.10S},{SA810ID03=700090.10S},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{DNIN=90},{DNOUT=90},{ISD1=15},{ISD2=60},{PREVIEW=../../_pool_/94/ce/7000902e10s.png},{SA700ID04=Reinigungsrohr Staufix DN 90, Bodenplatte, schwarz},{SA810ID06=4026092075869},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA400ID03=Kunststoff},{SA500ID03=mit Klebeflansch},{SA550ID03=ohne Geruchsverschluss},{SA700ID06=ja},{SA700ID16=nein},{SA010ID03=201805},{SA010ID05=20190809},{SA810ID04=700090.10S},{LODLEVEL=200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
700100.10S
Staufix clean out DN 100,...
4026092075890
700100.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700150
Staufix clean out DN 150,...
4026092075944
700150
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
700100.10X
Staufix clean out DN 100,...
4026092075906
700100.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700125.10X
Staufix clean out DN 125,...
4026092075937
700125.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700200.10X
Staufix clean out DN 200,...
4026092075999
700200.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700150.10S
Staufix clean out DN 150,...
4026092075951
700150.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700090.10S
Staufix clean out DN 90, ...
4026092075869
700090.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700200.10S
Staufix clean out DN 200,...
4026092075982
700200.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700100
Staufix clean out DN 100,...
4026092075883
700100
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
700125
Staufix clean out DN 125,...
4026092075913
700125
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
700090
Staufix clean out DN 90, ...
4026092075852
700090
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
700200
Staufix clean out DN 200,...
4026092075975
700200
other product-specific ve...
Polymer
without waterproofing lay...
without odour trap
yes
700125.10S
Staufix clean out DN 125,...
4026092075920
700125.10S
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700090.10X
Staufix clean out DN 90, ...
4026092075876
700090.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
700150.10X
Staufix clean out DN 150,...
4026092075968
700150.10X
other product-specific ve...
Polymer
with glued flange
without odour trap
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성