您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: ISO-Chemie
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
ISO-Chemie
ISO-BLOCO 600 "PREMIUM EDITION"
ISO-Chemie
BLOCO 600
Powered by
CAD模型選擇
{iso_chemie/bloco_600/bloco_600_asmtab.prj},{NB=ISO BLOCO 600 15/5-12 (300 architecture RM)},{FB=15},{X=1},{BX=15},{XXX=2},{MAT=imprägnierter PUR-Weichschaumstoff, Farbe schwarz, grau},{EF=5-12},{B=15/5-12},{K=112,0},{RL=410},{INFO=data sheet},{VR=installation instructions},{BR=brochure ISO³-WINDOW SEALING SYSTEM:},{PK=catalogue},{WEB=Zur Webseite},{MM=Spektakuläre Fassadenfugensanierung mit ISO-BLOCO 600},{LINK=https://www.iso-chemie.eu/de/abdichtungsloesungen/abdichtungsprodukte/vorkomprimierte-fugendichtbaender/iso-bloco-600-premium-edition/},{PPATH=../parts/bloco_600_asmtpl.prj},{BA=flammhemmende Polymerdispersion},{F=grau, schwarz},{EN=BG 1 und BG R},{FK1=≤ 1,0},{FKR=≤ 0,1},{BIS=RM},{LODDEST=architecture},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
material description
ⁿ/ₐ
EF
recommended joint width
[mm]
B
tape width / area of application
[mm]
K
carton (metres)
[m]
BA
basis
ⁿ/ₐ
F
colour
ⁿ/ₐ
EN
classification according to DIN 18542
ⁿ/ₐ
FK1
air permeability coefficient (outdoor use BG 1, classification according to DIN EN 12114, externally supervised by ift according to DIN EN 12114)
[m^3/[h*m*(daPa)^n]]
FKR
air permeability coefficient (indoor use BG R, classification according to DIN EN 12114, externally supervised by ift according to DIN EN 12114)
[m^3/[h*m*(daPa)^n]]
SF
impermeable to driving rain, single joint, classification according to DIN EN 1027, externally supervised by ift Rosenheim
[Pa]
SFK
impermeable to driving rain, joint intersection, classification, according to DIN EN 1027
[Pa]
TW
temperature stability range, classification according to DIN 18542
[°C]
LW
load transfer
ⁿ/ₐ
VAB
compatibility with adjacent building materials, requirements fulfiled
ⁿ/ₐ
M
dimension tolerance, requirements fulfiled
ⁿ/ₐ
BK
building material class
ⁿ/ₐ
W
thermal conductivity, classification according to DIN EN 12667
[W/m K]
WDS
water vapour diffusion resistance μ, classification according to DIN EN ISO 12572
ⁿ/ₐ
LZ
long term stability
ⁿ/ₐ
SD
sd-value according to DIN EN ISO 12572
ⁿ/ₐ
L
shelf life
ⁿ/ₐ
LT
storage temperature
[°C]
ARTNR
Article No.
ⁿ/ₐ
ISO BLOCO 600 8/1-2
impregnated PUR flexible ...
1-2
8/1-2
740,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 8/1-2
ISO BLOCO 600 10/1-2
impregnated PUR flexible ...
1-2
10/1-2
600,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 10/1-2
ISO BLOCO 600 15/1-2
impregnated PUR flexible ...
1-2
15/1-2
400,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 15/1-2
ISO BLOCO 600 10/1-4
impregnated PUR flexible ...
1-4
10/1-4
390,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 10/1-4
ISO BLOCO 600 15/1-4
impregnated PUR flexible ...
1-4
15/1-4
260,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 15/1-4
ISO BLOCO 600 20/1-4
impregnated PUR flexible ...
1-4
20/1-4
195,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 20/1-4
ISO BLOCO 600 15/2-6
impregnated PUR flexible ...
2-6
15/2-6
240,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 15/2-6
ISO BLOCO 600 20/2-6
impregnated PUR flexible ...
2-6
20/2-6
180,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 20/2-6
ISO BLOCO 600 30/2-6
impregnated PUR flexible ...
2-6
30/2-6
120,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 30/2-6
ISO BLOCO 600 15/4-9
impregnated PUR flexible ...
4-9
15/4-9
160,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 15/4-9
ISO BLOCO 600 20/4-9
impregnated PUR flexible ...
4-9
20/4-9
120,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 20/4-9
ISO BLOCO 600 30/4-9
impregnated PUR flexible ...
4-9
30/4-9
80,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 30/4-9
ISO BLOCO 600 15/5-12
impregnated PUR flexible ...
5-12
15/5-12
112,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 15/5-12
ISO BLOCO 600 20/5-12
impregnated PUR flexible ...
5-12
20/5-12
84,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 20/5-12
ISO BLOCO 600 30/5-12
impregnated PUR flexible ...
5-12
30/5-12
56,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 30/5-12
ISO BLOCO 600 15/6-15
impregnated PUR flexible ...
6-15
15/6-15
86,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 15/6-15
ISO BLOCO 600 20/6-15
impregnated PUR flexible ...
6-15
20/6-15
64,5
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 20/6-15
ISO BLOCO 600 30/6-15
impregnated PUR flexible ...
6-15
30/6-15
43,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 30/6-15
ISO BLOCO 600 20/9-20
impregnated PUR flexible ...
9-20
20/9-20
49,5
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 20/9-20
ISO BLOCO 600 25/9-20
impregnated PUR flexible ...
9-20
25/9-20
39,6
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 25/9-20
ISO BLOCO 600 30/9-20
impregnated PUR flexible ...
9-20
30/9-20
33,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 30/9-20
ISO BLOCO 600 25/11-25
impregnated PUR flexible ...
11-25
25/11-25
31,2
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 25/11-25
ISO BLOCO 600 30/11-25
impregnated PUR flexible ...
11-25
30/11-25
26,0
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 30/11-25
ISO BLOCO 600 35/18-34
impregnated PUR flexible ...
18-34
35/18-34
26,4
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 35/18-34
ISO BLOCO 600 40/18-34
impregnated PUR flexible ...
18-34
40/18-34
23,1
flame retardant polymer d...
grey, black
BG 1 and BG R
≤ 1,0
≤ 0,1
600
600
-30 to +90
DIN 18542
DIN 18542
DIN 7715 T5 P3
DIN 4102 B1
0,043
≤ 100
10 years functional warra...
≤ 0.5 m at a width of 50 ...
2 years, dry and in origi...
+1 to +20
ISO-BLOCO 600 40/18-34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO BLOCO 300
ISO-Chemie
24.01.2024
ISO-BLOCO ONE
ISO-Chemie
25.01.2024
ISO-BLOCO MULTI-FUNCTIONAL TAPE
ISO-Chemie
25.01.2024
universal screw - full thread, pan head, T-STAR plus, 4CUT, WIROX
SPAX
23.02.2023
AMF 418 - Furniture pair, straight
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 3570 A - FN 235 - verzinkt blau - Steel straps, for pipes of NW 20 to 5...
SFS Group Schweiz AG
24.05.2024
AMF 419 - Furniture pair, Stainless steel
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表