您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
SAM - Spherical thrust bearings
igus
igubal®
igubal® Spherical Thrust Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/axiallager/sam_asmtab.prj},{NB=SAM-08 (0)},{ARTNR=SAM-08},{INFO=INFO},{AW=0},{CNSMASSEXACT=2.2},{DK=8.000},{DL=4.000},{D1=8.2},{D3=10.0},{D2=20},{H1=4.0},{H2=5.0},{H=6.8},{R1=20},{AW1=2},{PPATH=assemblies/sam_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
DK
Maximum Static Axial Tensile Strength Short term
[N]
DL
Maximum Static Axial Tensile Strength Long term
[N]
D1
Spherical Washer Diameter
[mm]
D3
Housing Pad Diameter
[mm]
D2
Diameter
[mm]
H1
Spherical Washer
[mm]
H2
Housing Pad
[mm]
H
Total height
[mm]
R1
Radius
[mm]
AW1
Compensation Angle
[°]
SAM-05
SAM-05
0.9
4.000
2.000
5.2
7.0
15
3.0
3.5
4.7
15
3
SAM-06
SAM-06
1.1
5.000
2.500
6.2
7.5
16
3.0
4.0
5.3
16
3
SAM-08
SAM-08
2.2
8.000
4.000
8.2
10.0
20
4.0
5.0
6.8
20
2
SAM-10
SAM-10
3.4
10.000
5.000
10.2
12.0
24
4.5
5.5
7.5
24
2
SAM-12
SAM-12
5.9
12.000
6.000
12.5
14.5
30
5.0
6.0
8.0
32
2
SAM-16
SAM-16
8.5
17.000
8.500
16.5
19.0
36
5.5
6.5
8.7
40
2
SAM-20
SAM-20
12.8
22.000
11.000
20.2
23.0
44
6.0
7.0
8.6
45
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表