您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SCP - Metric
Carl Hirschmann
Spherical bearings
SCP-SC
Maintenance-free
Powered by
CAD模型選擇
{hirschmann/spherical_bearings/scp_sc/maintenance_free/scp_asmtab.prj},{NB=SCP14(0)},{SERIES=SCP (standard)},{MATERIAL2=Stainless steel 1.4305},{MATERIAL3=},{TYPE=14},{D=14},{DD=29},{B=19.0},{C=13.50},{D1=16.8},{K=25.400},{ALPHA=0},{WEIGHT=70},{DIAMETER=28.0},{FASE=0.30},{FASE2=0.50},{PPATH=parts/scp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
D
d H7
[mm]
DD
D1 h6
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
K
Ball Ø
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight each
[g]
SCP5
SCP (standard)
Stainless steel 1.4305
5
13
8.0
6.00
7.7
11.112
13
9
SCP6
SCP (standard)
Stainless steel 1.4305
6
16
9.0
6.75
8.9
12.700
13
10
SCP8
SCP (standard)
Stainless steel 1.4305
8
19
12.0
9.00
10.4
15.875
13
15
SCP10
SCP (standard)
Stainless steel 1.4305
10
22
14.0
10.50
12.9
19.050
13
25
SCP12
SCP (standard)
Stainless steel 1.4305
12
26
16.0
12.00
15.4
22.225
13
55
SCP14
SCP (standard)
Stainless steel 1.4305
14
29
19.0
13.50
16.8
25.400
15
70
SCP16
SCP (standard)
Stainless steel 1.4305
16
32
21.0
15.00
19.3
28.575
15
85
SCP18
SCP (standard)
Stainless steel 1.4305
18
35
23.0
16.50
21.8
31.750
15
100
SCP20
SCP (standard)
Stainless steel 1.4305
20
40
25.0
18.00
24.3
34.925
15
160
SCP22
SCP (standard)
Stainless steel 1.4305
22
42
28.0
20.00
25.8
38.100
15
180
SCP25
SCP (standard)
Stainless steel 1.4305
25
47
31.0
22.00
29.6
42.850
15
250
SCP30
SCP (standard)
Stainless steel 1.4305
30
55
37.0
25.00
34.8
50.800
15
390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表