피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
BN12YFK - Magnet - with seat stop type
HEFA
23-pin-magnet
Powered by
CAD모델 선택
{hefa/23-pin-magnet/bn12yfk.prj},{NB=BN12YE-W25-T8},{SC=BN12YE},{XZ=Circular},{SSM=Equivalent to SS400},{SSST=plate with nickel},{MM=Heat resistant neodymium magnet},{MST=plate with nickel},{HRT=152℃},{PF=N},{OP=S},{W=25},{T=8},{D=21.2},{H=6.2},{DD1=13.0},{DD2=7.0},{TT=1.6},{L=50},{F=30},{FJ=M6-L16x1个},{AFN=152.0\{15.5\}},{SFDG=3700~4000},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XZ
shape
ⁿ/ₐ
SSM
Stop seat material
ⁿ/ₐ
SSST
Stop seat surface treatment
ⁿ/ₐ
MM
Magnet material
ⁿ/ₐ
MST
Magnet surface treatment
ⁿ/ₐ
HRT
Heat resistant temperature
ⁿ/ₐ
PF
Pole front
[mm]
OP
Opposite side of magnetic pole
[mm]
W
[mm]
T
[mm]
D
[mm]
H
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
TT
t
[mm]
L
[mm]
F
[mm]
FJ
Accessories (stainless steel flat head bolt)
[mm]
AFN
Adsorption force N{kgf}
[mm]
SFDG
Surface flux density Gaussian (G)
ⁿ/ₐ
BN12YD-W8-T4
BN12YD-W8-T4
BN12YD
Circular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
8
4
6.4
3.2
5.5
3.0
0.6
15
8
M2.5-L8x1个
3.9{0.4}
1200~3900
BN12YD-W10-T5
BN12YD-W10-T5
BN12YD
Circular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
10
5
8.0
4.0
6.5
3.5
0.8
20
10
M3-L10x1个
5.8{0.6}
1500~4000
BN12YD-W12-T6
BN12YD-W12-T6
BN12YD
Circular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
12
6
9.6
4.8
6.5
3.5
1.0
25
12
M3-L10x1个
15.7{1.6}
3200~4000
BN12YD-W15-T6
BN12YD-W15-T6
BN12YD
Circular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
15
6
12.6
4.8
9.0
4.8
1.0
30
15
M4-L12x1个
24.5{2.5}
3800~4000
BN12YD-W20-T7
BN12YD-W20-T7
BN12YD
Circular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
20
7
17.2
5.6
11.0
5.8
1.2
40
20
M5-L15x1个
58.8{6.0}
3800~4000
BN12YD-W25-T8
BN12YD-W25-T8
BN12YD
Circular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
25
8
21.2
6.2
13.0
7.0
1.6
50
30
M6-L16x1个
152.0{15.5}
3700~4000
BN12YE-W8-T4
BN12YE-W8-T4
BN12YE
Circular
Equivalent to SS400
plate with nickel
Heat resistant neodymium ...
plate with nickel
152℃
N
S
8
4
6.4
3.2
5.5
3.0
0.6
15
8
M2.5-L8x1个
3.9{0.4}
1200~3900
BN12YE-W10-T5
BN12YE-W10-T5
BN12YE
Circular
Equivalent to SS400
plate with nickel
Heat resistant neodymium ...
plate with nickel
152℃
N
S
10
5
8.0
4.0
6.5
3.5
0.8
20
10
M3-L10x1个
5.8{0.6}
1500~4000
BN12YE-W12-T6
BN12YE-W12-T6
BN12YE
Circular
Equivalent to SS400
plate with nickel
Heat resistant neodymium ...
plate with nickel
152℃
N
S
12
6
9.6
4.8
6.5
3.5
1.0
25
12
M3-L10x1个
15.7{1.6}
3200~4000
BN12YE-W15-T6
BN12YE-W15-T6
BN12YE
Circular
Equivalent to SS400
plate with nickel
Heat resistant neodymium ...
plate with nickel
152℃
N
S
15
6
12.6
4.8
9.0
4.8
1.0
30
15
M4-L12x1个
24.5{2.5}
3800~4000
BN12YE-W20-T7
BN12YE-W20-T7
BN12YE
Circular
Equivalent to SS400
plate with nickel
Heat resistant neodymium ...
plate with nickel
152℃
N
S
20
7
17.2
5.6
11.0
5.8
1.2
40
20
M5-L15x1个
58.8{6.0}
3800~4000
BN12YE-W25-T8
BN12YE-W25-T8
BN12YE
Circular
Equivalent to SS400
plate with nickel
Heat resistant neodymium ...
plate with nickel
152℃
N
S
25
8
21.2
6.2
13.0
7.0
1.6
50
30
M6-L16x1个
152.0{15.5}
3700~4000
BN12FD-W8-T4
BN12FD-W8-T4
BN12FD
Square type
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
8
4
6.4
3.2
5.5
3.0
0.6
15
8
M2.5-L8x1个
3.9{0.4}
1200~3900
BN12FD-W10-T5
BN12FD-W10-T5
BN12FD
Square type
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
10
5
8.0
4.0
6.5
3.5
0.8
20
10
M3-L10x1个
5.8{0.6}
1500~4000
BN12FD-W12-T6
BN12FD-W12-T6
BN12FD
Square type
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
12
6
9.6
4.8
6.5
3.5
1.0
25
12
M3-L10x1个
15.7{1.6}
3200~4000
BN12FD-W15-T6
BN12FD-W15-T6
BN12FD
Square type
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
15
6
12.6
4.8
9.0
4.8
1.0
30
15
M4-L12x1个
24.5{2.5}
3800~4000
BN12FD-W20-T7
BN12FD-W20-T7
BN12FD
Square type
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
20
7
17.2
5.6
11.0
5.8
1.2
40
20
M5-L15x1个
58.8{6.0}
3800~4000
BN12FD-W25-T8
BN12FD-W25-T8
BN12FD
Square type
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
25
8
21.2
6.2
13.0
7.0
1.6
50
30
M6-L16x1个
152.0{15.5}
3700~4000
BN12KD-W8-T4
BN12KD-W8-T4
BN12KD
Rectangular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
8
4
6.4
3.2
5.5
3.0
0.6
15
8
M2.5-L8x2个
17.6{1.8}
1200~3900
BN12KD-W10-T5
BN12KD-W10-T5
BN12KD
Rectangular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
10
5
8.0
4.0
6.5
3.5
0.8
20
10
M3-L10x2个
39.2{4.0}
1500~4000
BN12KD-W12-T6
BN12KD-W12-T6
BN12KD
Rectangular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
12
6
9.6
4.8
6.5
3.5
1.0
25
12
M3-L10x2个
68.6{7.0}
3200~4000
BN12KD-W15-T6
BN12KD-W15-T6
BN12KD
Rectangular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
15
6
12.6
4.8
9.0
4.8
1.0
30
15
M4-L12x2个
98.1{10.0}
3800~4000
BN12KD-W20-T7
BN12KD-W20-T7
BN12KD
Rectangular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
20
7
17.2
5.6
11.0
5.8
1.2
40
20
M5-L15x2个
230.5{23.5}
3800~4000
BN12KD-W25-T8
BN12KD-W25-T8
BN12KD
Rectangular
Equivalent to SS400
plate with nickel
Neodymium magnet
plate with nickel
80℃
N
S
25
8
21.2
6.2
13.0
7.0
1.6
50
30
M6-L16x2个
294{30.0}
3700~4000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성