您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
MMS-plus - MULTI-MONTI-plus V, pre-set anchor with metric stud
HECO-Schrauben
Betonschrauben
MULTI-MONTI-plus
Powered by
CAD模型選擇
{heco_schrauben/betonschrauben/multi_monti_plus/multi_monti_plus_v.prj},{NB=MMS-plus V 12,0x110 znb 25 VAR},{ARTNR=48678},{PROFAM=MULTI-MONTI-plus},{D=12.0},{L=110},{MAT=Kohlenstoffstahl},{KOPF=Vorsteckanker mit metrischem Anschlussgewinde},{DK=0.0},{ANTR=Sechskantkopf},{ANTRGR=SW-8},{MFIX=M12 x 30 mm},{TFIX=20},{TFIX2=},{HNOM1=75},{HNOM2=},{OB=verzinkt blau, A2K},{VE=25},{VERP=VARIANTA-Handwerkerverpackung},{ETA=ja},{MASS=90.800},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=MMS-plus V 12,0x110 znb 25 VAR},{VER=1},{VX=pieces},{SW=8.000},{P=7.00},{LG=75.0},{NDM=12.000},{D33=9.853},{LG1=30},{PP=1.750},{D3=9.70},{D4=9.050},{K1=7.00},{LINK=Link},{D1=13.000},{D2=24.000},{H=2.500},{D2M=17.200},{MM=10.000},{SM=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
MFIX
Connection thread
ⁿ/ₐ
TFIX
Clamping strength 1
[mm]
TFIX2
Clamping strength 2
[mm]
HNOM1
Embedment depth 1
[mm]
HNOM2
Embedment depth 2
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
MMS-plus V 7,5x80 znb 50 ...
48668
MULTI-MONTI-plus
7.5
80
MULTI-MONTI-plus V 7.5 x ...
carbon steel
pre-set anchor with metri...
hexagon head
SW-5,5
M8 x 20 mm
15
35
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
19.460
MMS-plus V 7,5x100 znb 50...
48670
MULTI-MONTI-plus
7.5
100
MULTI-MONTI-plus V 7.5 x ...
carbon steel
pre-set anchor with metri...
hexagon head
SW-5,5
M8 x 40 mm
35
55
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
27.310
MMS-plus V 10,0x90 znb 25...
48672
MULTI-MONTI-plus
10.0
90
MULTI-MONTI-plus V 10 x 9...
carbon steel
pre-set anchor with metri...
hexagon head
SW-7
M10 x 20 mm
15
30
65
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
55.900
MMS-plus V 10,0x110 znb 2...
48674
MULTI-MONTI-plus
10.0
110
MULTI-MONTI-plus V 10 x 1...
carbon steel
pre-set anchor with metri...
hexagon head
SW-7
M10 x 40 mm
35
50
65
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
66.600
MMS-plus V 10,0x130 znb 2...
48676
MULTI-MONTI-plus
10.0
130
MULTI-MONTI-plus V 10 x 1...
carbon steel
pre-set anchor with metri...
hexagon head
SW-7
M10 x 60 mm
55
70
65
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
74.800
MMS-plus V 12,0x110 znb 2...
48678
MULTI-MONTI-plus
12.0
110
MULTI-MONTI-plus V 12 x 1...
carbon steel
pre-set anchor with metri...
hexagon head
SW-8
M12 x 30 mm
20
75
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
90.800
MMS-plus V 12,0x120 znb 2...
48680
MULTI-MONTI-plus
12.0
120
MULTI-MONTI-plus V 12 x 1...
carbon steel
pre-set anchor with metri...
hexagon head
SW-8
M12 x 25 mm
15
30
90
75
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
101.000
MMS-plus V 12,0x140 znb 2...
48682
MULTI-MONTI-plus
12.0
140
MULTI-MONTI-plus V 12 x 1...
carbon steel
pre-set anchor with metri...
hexagon head
SW-8
M12 x 45 mm
35
50
90
75
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
118.000
MMS-plus V 16,0x150 znb 1...
48684
MULTI-MONTI-plus
16.0
150
MULTI-MONTI-plus V 16 x 1...
carbon steel
pre-set anchor with metri...
hexagon head
SW-12
M16 x 40 mm
35
100
bright zinc plated, A2K
10
VARIANTA - Boxes for prof...
yes
198.000
MMS-plus V 16,0x200 znb 1...
48686
MULTI-MONTI-plus
16.0
200
MULTI-MONTI-plus V 16 x 2...
carbon steel
pre-set anchor with metri...
hexagon head
SW-12
M16 x 75 mm
70
85
115
100
bright zinc plated, A2K
10
VARIANTA - Boxes for prof...
yes
278.500
MMS-plus V 20,0x190 znb 6...
48688
MULTI-MONTI-plus
20.0
190
MULTI-MONTI-plus V 20 x 1...
carbon steel
pre-set anchor with metri...
hexagon head
SW-15
M20 x 40 mm
30
140
bright zinc plated, A2K
6
VARIANTA - Boxes for prof...
yes
452.640
MMS-plus V 20,0x220 znb 6...
48690
MULTI-MONTI-plus
20.0
220
MULTI-MONTI-plus V 20 x 2...
carbon steel
pre-set anchor with metri...
hexagon head
SW-15
M20 x 70 mm
60
140
bright zinc plated, A2K
6
VARIANTA - Boxes for prof...
yes
526.640
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MMS-plus - MULTI-MONTI-plus P , pan head
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus F , countersunk head
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus R , eye-bolt-anchor
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus SS, hexagon head with combined washer
HECO-Schrauben
14.10.2021
HU-plus - HECO-UNIX-plus, wood panel screw
HECO-Schrauben
14.10.2021
MMS-A5 - MULTI-MONTI A5
HECO-Schrauben
14.10.2021
HSC-S A2 - HECO-SC-S, winged self-drilling fastener
HECO-Schrauben
14.10.2021
HU-top - HECO-UNIX-top, floorboard screw, raised countersunk head with mill...
HECO-Schrauben
14.10.2021
BN 6783 - Prevailing torque type hex flange lock nuts with polyamide insert...
Bossard Catalog
26.01.2023
TTC Timing Belt
Optibelt
07.06.2023
Reference 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Bolt Anchor AN BZ plus A4 - Bolt Anchor AN BZ plus A4
Sikla
27.06.2024
PNG-PLA Type - Plug
NITTO KOHKI
22.07.2022
Stahlbolzen ungerissener Beton Option 7 - Throughbolt m2 GreenTec
Mungo Befestigungstechnik
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表