1090 - Orifice for installation between flanges, type B
HAWLE
WATER Plant construction
Regulating valves, dirt traps
Orifice
Powered by
CAD模型選擇
{hawle/ch_water_plant_construction/regulating_valves_dirt_traps/orifice/1090.prj},{NB=1090080500 1090 DN80 - PN 16 (400)},{IN=1090080500},{DC=CH, LI},{LOD=400},{DN=80},{PN=PN 16},{B=18},{D=140},{H=128.0},{W=1.713},{PDF=Link},{PL=Link},{B1=7},{MOV=3.5832},{DEG=40},{R=71.0},{RDEG=25.8943},{SCREW=76.0},{SX=89.7732},{SY=-10.8285},{SR=90.19},{SROT=8.75},{SRR=6.50},{DOMAIN=https://www.hawle.ch/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
B
[mm]
D
[mm]
H
[mm]
W
Weight
[kg]
1090040500
1090040500
40
PN 16
18
90
102.5
0.837
1909050500
1909050500
50
PN 16
18
105
110.0
1.114
1090065500
1090065500
65
PN 16
18
125
120.0
1.527
1090080500
1090080500
80
PN 16
18
140
128.0
1.713
1090100500
1090100500
100
PN 16
18
160
138.5
2.147
1090125500
1090125500
125
PN 16
23
190
154.0
3.400
1090150500
1090150500
150
PN 16
23
210
172.5
4.185
1090200500
1090200500
200
PN 10
23
265
204.0
6.145
1090200516
1090200516
200
PN 16
23
265
200.0
6.334
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表