您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
5250 - HAKU pipe saddle with internal thread
HAWLE
Tapping saddles
Powered by
CAD模型選擇
{hawle/at_pipe_saddles_and_shut_off_saddles/5250.prj},{NB=5003736 5250 (400)},{IN=5003736},{LOD=400},{P=180},{G=1 1/4},{D=33},{H=125},{L=262},{L1=120},{W=8.00},{PL=Link},{GMM=31.75},{H3=25.0},{MD=50},{Y=1},{A=140},{B=230},{C=190}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
P
Ø Pipe
[mm]
G
ISO 228
[Inch]
D
Ød
[mm]
H
[mm]
L
[mm]
L1
[mm]
W
Weight
[kg]
5003443
5003443
40
1
27
42
98
70
0.95
5003448
5003448
50
1
27
56
110
80
1.20
5003577
5003577
63
1
27
57
124
100
1.80
5003583
5003583
63
1 1/4
33
62
124
100
2.00
5003585
5003585
63
1 1/2
40
62
124
100
1.90
5003572
5003572
63
2
40
68
124
100
2.10
5003587
5003587
75
1
27
63
135
110
2.15
5003589
5003589
75
1 1/4
33
68
135
110
2.25
5003591
5003591
75
1 1/2
40
68
135
110
2.20
5003593
5003593
75
2
50
73
135
110
2.30
5003453
5003453
90
1
27
71
150
110
2.60
5003456
5003456
90
1 1/4
33
75
150
110
2.70
5003458
5003458
90
1 1/2
40
75
150
110
2.60
5003460
5003460
90
2
50
80
150
110
2.70
5003467
5003467
110
1
27
81
170
120
3.60
5003472
5003472
110
1 1/4
33
85
170
120
3.60
5003476
5003476
110
1 1/2
40
85
170
120
3.80
5003480
5003480
110
2
50
90
170
120
3.60
5003485
5003485
125
1
27
87
192
120
3.70
5003488
5003488
125
1 1/4
33
93
192
120
3.70
5003490
5003490
125
1 1/2
40
93
192
120
4.15
5003492
5003492
125
2
50
98
192
120
4.10
5003708
5003708
140
1
27
96
208
120
4.40
5003710
5003710
140
1 1/4
33
100
208
120
4.30
5003712
5003712
140
1 1/2
40
100
208
120
4.60
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2800 - Service valve ductile iron ISO/thread/thread
HAWLE
23.02.2024
5230 - HAKU pipe saddle with flanged outlet
HAWLE
23.02.2024
2520 - Service valve, ductile iron with internal/external thread
HAWLE
23.02.2024
0400 - System 2000 Flange
HAWLE
23.02.2024
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
6400 - Elbow ISO fitting 90° ductile iron
HAWLE
23.02.2024
2500 - Service valve, ductile iron with internal thread
HAWLE
23.02.2024
2680 - ISO combination tapping valve POM
HAWLE
23.02.2024
6100 - ISO-fitting with external thread, ductile iron
HAWLE
23.02.2024
3720 - Shut-off adapter with internal/external thread
HAWLE
23.02.2024
5310 - HAKU Shut-off saddle with internal thread
HAWLE
23.02.2024
2491 - Service valve self-drainage ductile iron
HAWLE
23.02.2024
6.55 - PP CLAMP SADDLE
VDL
23.02.2023
8510 - All flanged tee - T fitting
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表