您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
0430 - Connector System 2000
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/0430.prj},{NB=5013043 0430 200 (400)},{IN=5013043},{LOD=400},{PA=200},{L=261},{E=125},{B=284},{W=24.0},{PL=Link},{C=20},{Q=60},{T=M 16},{K2=257.0},{TV=30},{H=222.0},{H1=232.0},{BX=248},{D2=23},{D1=25.0},{Q2=6},{X=2},{PN=PN16},{SB=22},{HB=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IN
Item Number
ⁿ/ₐ
PA
Ø Pipe A
[mm]
L
[mm]
E
[mm]
B
[mm]
W
Weight
[kg]
5013026
5013026
63
171
80
124
3.6
5013028
5013028
75
175
82
138
4.3
5013030
5013030
90
181
85
152
5.8
5013033
5013033
110
181
85
172
6.5
5013035
5013035
125
185
87
193
8.2
5013037
5013037
140
197
93
210
9.0
5013038
5013038
160
221
105
236
12.0
5013041
5013041
180
241
113
258
19.0
5013043
5013043
200
261
125
284
24.0
5013045
5013045
225
265
128
314
28.0
5013047
5013047
250
300
145
347
34.0
5013050
5013050
280
306
148
376
40.5
5013052
5013052
315
358
174
422
62.5
5013055
5013055
355
464
230
472
98.0
5020367
5020367
400
494
237
516
112.0
5020370
5020370
450
544
262
566
142.0
5020373
5020373
500
720
350
675
215.5
5020376
5020376
560
770
375
730
273.0
5020346
5020346
630
823
402
820
358.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0801 - XR reducing flange, Type A
HAWLE
23.02.2024
0400 - System 2000 Flange
HAWLE
23.02.2024
4041E3 - E3 valve System 2000, flange-socket, PN 10 I PN 16
HAWLE
23.02.2024
7974 - Synoflex connector
HAWLE
23.02.2024
7994 - Synoflex flange
HAWLE
23.02.2024
8535 - System 2000 bend 90°
HAWLE
23.02.2024
8515 - System 2000 all socket tee
HAWLE
23.02.2024
8545 - System 2000 bend 45°
HAWLE
23.02.2024
5196H4 - Corrosion free break away hydrant 2 outlets
HAWLE
23.02.2024
PVC-U/EPDM - Ball valve type 21
Frank
15.07.2021
9885 - Slanted seat check valve Özkan, metal seated
HAWLE
23.02.2024
7975 - HAWLE-SYNO2000 connector
HAWLE
23.02.2024
8500 - Double Flanged Fitting
HAWLE
23.02.2024
8550 - Double flanged taper - FFR piece
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表