400S
Hammer Caster
Plate type
Powered by
CAD模型選擇
{hammer_caster/plate_type/400s_asmtab.prj},{NB=400S-R 125},{AW=R},{D=125},{H=174},{AB=120x120},{XY=80x80 (90x90)},{P=11.0},{E=38.0},{RT=102},{PPATH=assemblies/400s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Diameter of wheel
[mm]
H
Height
[mm]
AB
Mounting plate
[mm]
XY
Pitch of mounting hole
[mm]
P
Diameter of mounting hole
[mm]
E
Offset
[mm]
RT
Radius of turning
[mm]
400S-RB 75
400S-RB 75
75
100
82x82
63x63
8.8
29.0
68
400S-R 100
400S-R 100
100
140
108x108
70x70 (80x80)
11.0
35.0
86
400S-R 125
400S-R 125
125
174
120x120
80x80 (90x90)
11.0
38.0
102
400S-R 150
400S-R 150
150
199
130x130
90x90 (100x100)
11.0
41.0
118
400S-RB 180
400S-RB 180
180
230
140x140
100x100 (112x112)
13.0
55.0
147
400S-RB 200
400S-RB 200
200
240
140x140
100x100 (112x112)
13.0
55.0
157
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
400SR
Hammer Caster
25.01.2023
419S
Hammer Caster
25.01.2023
900 Hammer Lock
Hammer Caster
13.09.2022
400SRP
Hammer Caster
25.01.2023
420S
Hammer Caster
25.01.2023
420SR
Hammer Caster
25.01.2023
420E
Hammer Caster
13.09.2022
413S
Hammer Caster
25.01.2023
909LK Hammer Lock
Hammer Caster
13.09.2022
920M
Hammer Caster
13.09.2022
420G
Hammer Caster
13.09.2022
420MR
Hammer Caster
13.09.2022
420R
Hammer Caster
13.09.2022
420M
Hammer Caster
13.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表