您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 2206. - Spring Plungers with internal hexagon
Halder
Standard Parts
Machine and Fixture Elements
EH 22060. Spring Plungers with internal hexagon
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2206/eh_2206_assmtab.prj},{NB=EH 22060.0404 federndes Druckstueck (1.5)},{BESTNR=22060.0404},{AUS=Nirosta, normale Federkraft},{D1=M4},{DNDM=4},{DKDM=3.141},{D2=1.5},{L=15},{N=0.6},{S=1.5},{T=0.6},{SW=1.3},{F1=4.5},{F2=16},{TEMP=+250},{G=0.8},{A=0.7000},{AA=1.5011},{B=0.7500},{D=0.7000},{SI=4.0000},{VI=2.0000},{MS=1.000},{SK=1.500},{BR=26.000},{PPATH=eh_2206_sbl.prj},{S1=1.5},{FUNC=Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L
[mm]
N
[mm]
T
[mm]
SW
[mm]
F1
spring load
[N]
F2
spring load
[N]
TEMP
temperature / max.
[°C]
G
weight
[g]
EH 22060.0003 Spring Plun...
22060.0003
free cutting steel, stand...
M3
1.0
12
0.4
0.5
0.7
2.0
4
+250
0.4
EH 22060.0004 Spring Plun...
22060.0004
free cutting steel, stand...
M4
1.5
15
0.6
0.6
1.3
4.5
16
+250
0.8
EH 22060.0005 Spring Plun...
22060.0005
free cutting steel, stand...
M5
2.4
18
1.2
0.8
1.5
6.0
19
+250
1.3
EH 22060.0006 Spring Plun...
22060.0006
free cutting steel, stand...
M6
2.7
20
1.3
0.9
2.0
6.0
19
+250
2.5
EH 22060.0008 Spring Plun...
22060.0008
free cutting steel, stand...
M8
3.5
22
1.5
1.4
2.5
10.0
39
+250
6.0
EH 22060.0010 Spring Plun...
22060.0010
free cutting steel, stand...
M10
4.0
22
1.5
1.4
3.0
10.0
39
+250
9.0
EH 22060.0012 Spring Plun...
22060.0012
free cutting steel, stand...
M12
6.0
28
2.7
2.0
4.0
12.0
53
+250
16.0
EH 22060.0016 Spring Plun...
22060.0016
free cutting steel, stand...
M16
7.5
32
3.2
2.5
5.0
45.0
100
+250
35.0
EH 22060.0020 Spring Plun...
22060.0020
free cutting steel, stand...
M20
10.0
40
3.7
3.0
6.0
52.0
125
+250
65.0
EH 22060.0024 Spring Plun...
22060.0024
free cutting steel, stand...
M24
12.0
52
3.7
3.0
8.0
70.0
170
+250
120.0
EH 22060.0105 Spring Plun...
22060.0105
free cutting steel, incre...
M5
2.4
18
1.2
0.8
1.5
11.0
40
+250
1.3
EH 22060.0106 Spring Plun...
22060.0106
free cutting steel, incre...
M6
2.7
20
1.3
0.9
2.0
15.0
43
+250
2.5
EH 22060.0108 Spring Plun...
22060.0108
free cutting steel, incre...
M8
3.5
22
1.5
1.4
2.5
20.0
75
+250
6.0
EH 22060.0110 Spring Plun...
22060.0110
free cutting steel, incre...
M10
4.0
22
1.5
1.4
3.0
20.0
75
+250
9.0
EH 22060.0112 Spring Plun...
22060.0112
free cutting steel, incre...
M12
6.0
28
2.7
2.0
4.0
45.0
120
+250
16.0
EH 22060.0116 Spring Plun...
22060.0116
free cutting steel, incre...
M16
7.5
32
3.2
2.5
5.0
64.0
160
+250
35.0
EH 22060.0120 Spring Plun...
22060.0120
free cutting steel, incre...
M20
10.0
40
3.7
3.0
6.0
75.0
195
+250
65.0
EH 22060.0124 Spring Plun...
22060.0124
free cutting steel, incre...
M24
12.0
52
3.7
3.0
8.0
75.0
245
+250
120.0
EH 22060.0204 Spring Plun...
22060.0204
free cutting steel, pin f...
M4
1.5
15
0.6
0.6
1.3
4.5
16
-30/+50
0.8
EH 22060.0205 Spring Plun...
22060.0205
free cutting steel, pin f...
M5
2.4
18
1.2
0.8
1.5
6.0
19
-30/+50
1.3
EH 22060.0206 Spring Plun...
22060.0206
free cutting steel, pin f...
M6
2.7
20
1.3
0.9
2.0
6.0
19
-30/+50
2.5
EH 22060.0208 Spring Plun...
22060.0208
free cutting steel, pin f...
M8
3.5
22
1.5
1.4
2.5
10.0
39
-30/+50
6.0
EH 22060.0210 Spring Plun...
22060.0210
free cutting steel, pin f...
M10
4.0
22
1.5
1.4
3.0
10.0
39
-30/+50
9.0
EH 22060.0212 Spring Plun...
22060.0212
free cutting steel, pin f...
M12
6.0
28
2.7
2.0
4.0
12.0
53
-30/+50
16.0
EH 22060.0216 Spring Plun...
22060.0216
free cutting steel, pin f...
M16
7.5
32
3.2
2.5
5.0
45.0
100
-30/+50
35.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22110. - Index Plungers compact with hexagon collar / with knob
Halder
14.03.2024
EH 22070. - Spring Plungers, long
Halder
22.12.2022
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
EH 22120. - Index Plungers, simple finish / lock nuts steel
Halder
22.12.2022
EH 22050. Spring Plungers - Spring Plungers with ball and slot
Halder
14.03.2024
EH 22030. - Spring Plungers with bolt and internal hexagon
Halder
22.12.2022
EH 23690. - Compact Clamp
Halder
22.12.2022
EH 22075. - Spring Plungers with collar and ball, front slot
Halder
21.12.2022
BN 55522 - Spring plungers smooth execution, with collar and ball light spr...
Bossard Catalog
03.01.2024
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain sur...
Halder
22.12.2022
EH 22060. - Spring Plungers with internal hexagon and sealing
Halder
14.03.2024
EH_5 - Spring plunger with internal hexagon
RCM
27.11.2019
1331.3 B - Stepped punches with ejector pin, shapes
Kern
26.02.2019
EH 22150. - Lateral Plungers, with thread and steel pin, with seal
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表