您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
710035 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/710035.prj},{NB=A710035-1518},{CODE=A710035-1518},{FILENAME=A710035-1518_00},{F=M22x1,5-6g},{F1=M18x1,5-6g},{B=28},{B1=21},{C=87},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A710035-0812
A710035-0812
M14x1,5-6g
M12x1,5-6g
21
14
64
17
A710035-1216
A710035-1216
M18x1,5-6g
M16x1,5-6g
24
17
73
22
A710035-1518
A710035-1518
M22x1,5-6g
M18x1,5-6g
28
21
87
24
A710035-1822
A710035-1822
M26x1,5-6g
M22x1,5-6g
31
23,5
102
27
A710035-2227
A710035-2227
M30x2-6g
M27x2-6g
35
27,5
102
32
A710035-2833
A710035-2833
M36x2-6g
M33x2-6g
38
30,5
120
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKB-F Manual DN65 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN65 - Butterfly Valve
Alfa Laval
25.01.2021
WEE-UNF EO - Adjustable Locknut elbow
Parker
31.05.2022
710541 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND...
FOR Fittings
07.05.2024
710530 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
WEE-OR EO - Adjustable Locknut elbow
Parker
31.05.2022
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
702643 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
705033 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149...
FOR Fittings
07.05.2024
710507 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R....
FOR Fittings
07.05.2024
Mini ball valves, butterfly version - Mod. 2964
Camozzi
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表