702445 - WELDING BULKHEAD CONNECTOR MALE - MALE DIN L
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702445.prj},{NB=A702445-15},{CODE=A702445-15},{FILENAME=A702445-15_00},{F=M22x1,5-6g},{F1=M22x1,5-6g},{A=84},{B=70},{D=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
A702445-06
A702445-06
M12x1,5-6g
M12x1,5-6g
70
56
18
A702445-08
A702445-08
M14x1,5-6g
M14x1,5-6g
70
56
20
A702445-10
A702445-10
M16x1,5-6g
M16x1,5-6g
72
58
22
A702445-12
A702445-12
M18x1,5-6g
M18x1,5-6g
72
58
25
A702445-15
A702445-15
M22x1,5-6g
M22x1,5-6g
84
70
28
A702445-18
A702445-18
M26x1,5-6g
M26x1,5-6g
84
69
32
A702445-22
A702445-22
M30x2-6g
M30x2-6g
88
73
36
A702445-28
A702445-28
M36x2-6g
M36x2-6g
88
73
40
A702445-35
A702445-35
M45x2-6g
M45x2-6g
92
71
50
A702445-42
A702445-42
M52x2-6g
M52x2-6g
92
70
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表