您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702346 - STRAIGHT END STUD DIN L SERIES - BSPP END WITH METALLIC SEAL FOR ISO 1179 PORT
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702346.prj},{NB=A702346-1517},{CODE=A702346-1517},{FILENAME=A702346-1517_00},{F=M22x1,5-6g},{F1=G3/8-19 A GAS},{A=32,5},{B=12},{D=13,5},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A702346-0610
A702346-0610
M12x1,5-6g
G1/8-28 A GAS
23,5
8
8,5
14
A702346-0613
A702346-0613
M12x1,5-6g
G1/4-19 A GAS
29
12
10
19
A702346-0617
A702346-0617
M12x1,5-6g
G3/8-19 A GAS
30,5
12
11,5
22
A702346-0810
A702346-0810
M14x1,5-6g
G1/8-28 A GAS
24,5
8
8,5
17
A702346-0813
A702346-0813
M14x1,5-6g
G1/4-19 A GAS
29
12
10
19
A702346-0817
A702346-0817
M14x1,5-6g
G3/8-19 A GAS
30,5
12
11,5
22
A702346-0821
A702346-0821
M14x1,5-6g
G1/2-14 A GAS
33
14
12
27
A702346-1010
A702346-1010
M16x1,5-6g
G1/8-28 A GAS
25,5
8
10,5
17
A702346-1013
A702346-1013
M16x1,5-6g
G1/4-19 A GAS
30
12
11
19
A702346-1017
A702346-1017
M16x1,5-6g
G3/8-19 A GAS
31,5
12
12,5
22
A702346-1021
A702346-1021
M16x1,5-6g
G1/2-14 A GAS
34
14
13
27
A702346-1210
A702346-1210
M18x1,5-6g
G1/8-28 A GAS
26,5
8
11,5
19
A702346-1213
A702346-1213
M18x1,5-6g
G1/4-19 A GAS
31
12
12
19
A702346-1213F15
A702346-1213F15
M18x1,5-6g
G1/4-19 A GAS
31
12
12
19
A702346-1217
A702346-1217
M18x1,5-6g
G3/8-19 A GAS
31,5
12
12,5
22
A702346-1221
A702346-1221
M18x1,5-6g
G1/2-14 A GAS
34
14
13
27
A702346-1226
A702346-1226
M18x1,5-6g
G3/4-14 A GAS
37
16
14
32
A702346-1513
A702346-1513
M22x1,5-6g
G1/4-19 A GAS
32
12
12
24
A702346-1517
A702346-1517
M22x1,5-6g
G3/8-19 A GAS
32,5
12
13,5
24
A702346-1521
A702346-1521
M22x1,5-6g
G1/2-14 A GAS
35
14
14
27
A702346-1526
A702346-1526
M22x1,5-6g
G3/4-14 A GAS
38
16
15
32
A702346-1817
A702346-1817
M26x1,5-6g
G3/8-19 A GAS
33,5
12
14
27
A702346-1821
A702346-1821
M26x1,5-6g
G1/2-14 A GAS
36
14
14,5
27
A702346-1826
A702346-1826
M26x1,5-6g
G3/4-14 A GAS
38
16
14,5
32
A702346-1833
A702346-1833
M26x1,5-6g
G1"-11 A GAS
42
12
18
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表