您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
701113 - BLANKING PLUG DIN L SERIES
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/701113.prj},{NB=A701113-15},{CODE=A701113-15},{FILENAME=A701113-15_00},{L=20,5},{A=20,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
L
[mm]
A
[mm]
A701113-06
A701113-06
18,5
18,5
A701113-08
A701113-08
18,5
18,5
A701113-10
A701113-10
20
20
A701113-12
A701113-12
20,5
20,5
A701113-15
A701113-15
20,5
20,5
A701113-18
A701113-18
22,5
22,5
A701113-22
A701113-22
25
25
A701113-28
A701113-28
25,5
25,5
A701113-35
A701113-35
30
30
A701113-42
A701113-42
30
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-GAI-M - Straight female couplings
Conexa
26.03.2014
701070 - NUT L SERIES
FOR Fittings
06.05.2024
702072 - WELDING NIPPLE WITH O.R. DIN L SERIES
FOR Fittings
06.05.2024
MAV EO - Pressure gauge connector
Parker
31.05.2022
STO-O - Sealing plug with O-ring
Gates Tube Fittings
16.02.2022
701519 - NUT S SERIES
FOR Fittings
06.05.2024
701618 - BLANKING PLUG DIN S SERIES
FOR Fittings
06.05.2024
MAVE EO - Pressure gauge swivel connector
Parker
31.05.2022
ROV EO - Blanking plug for tube ends
Parker
31.05.2022
VKAM EO - Blanking plug with nut for cones
Parker
31.05.2022
702577 - WELDING NIPPLE WITH O.R. DIN S SERIES
FOR Fittings
06.05.2024
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
IIM200 - Use in mobile machines
ifm_electronic
23.04.2024
705033 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO 6149...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表