您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
507131 - 90° (ADJ) ELBOW MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/507131.prj},{NB=A507131-1221},{CODE=A507131-1221},{FILENAME=A507131-1221_01},{F=13/16-16 UN-2A},{F1=G1/2-14 A GAS},{B=31},{C=48},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A507131-0610
A507131-0610
9/16-18 UNF-2A
G1/8-28 A GAS
21,5
30
14
A507131-0613
A507131-0613
9/16-18 UNF-2A
G1/4-19 A GAS
23,5
35
19
A507131-0617
A507131-0617
9/16-18 UNF-2A
G3/8-19 A GAS
25
38
22
A507131-1017
A507131-1017
11/16-16 UN-2A
G3/8-19 A GAS
26,5
38
22
A507131-1213
A507131-1213
13/16-16 UN-2A
G1/4-19 A GAS
28
35
19
A507131-1217
A507131-1217
13/16-16 UN-2A
G3/8-19 A GAS
28
40,5
22
A507131-1221
A507131-1221
13/16-16 UN-2A
G1/2-14 A GAS
31
48
27
A507131-1621
A507131-1621
1"-14 UNS-2A
G1/2-14 A GAS
33,5
48
27
A507131-1626
A507131-1626
1"-14 UNS-2A
G3/4-14 A GAS
36
51.5
36
A507131-2021
A507131-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
37,5
49
27
A507131-2026
A507131-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
37,5
51.5
36
A507131-2526
A507131-2526
1"7/16-12 UN-2A
G3/4-14 A GAS
42
56
36
A507131-2533
A507131-2533
1"7/16-12 UN-2A
G1"-11 A GAS
42
58
41
A507131-3233
A507131-3233
1"11/16-12 UN-2A
G1"-11 A GAS
45
60
41
A507131-1013
A507131-1013
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
505085 - 45° (ADJ) ELBOW MALE ORFS - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
508004 - 90° BULKHEAD ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
507142 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
510006 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PO...
FOR Fittings
07.05.2024
507120 - 90° ELBOW SWIVEL NUT ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
507153 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE JIS WITH O.R. JIS 2351 PORT...
FOR Fittings
06.05.2024
510028 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
510017 - 90° (ADJ) LONG ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 119...
FOR Fittings
07.05.2024
307206 - 90° (ADJ) ELBOW MALE JIS 60° CONE - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
ISO 90° fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表