您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402008 - STRAIGHT MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402008.prj},{NB=A402008-2525},{CODE=A402008-2525},{FILENAME=A402008-2525_00},{J=1\"5/16-12 UN-2A},{A=52,37},{B=26,19},{C=11},{I=17},{I1=52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A402008-1212
A402008-1212
3/4-16 UNF-2A
38,1
17,48
9
14
41
A402008-1216
A402008-1216
7/8-14 UNF-2A
38,1
17,48
9
14
44
A402008-1220
A402008-1220
1"1/16-12 UN-2A
38,1
17,48
9
14
46
A402008-1916
A402008-1916
7/8-14 UNF-2A
47,63
22,23
11
15
47
A402008-1920
A402008-1920
1"1/16-12 UN-2A
47,63
22,23
11
15
49
A402008-1925
A402008-1925
1"5/16-12 UN-2A
47,63
22,23
11
15
50
A402008-2520
A402008-2520
1"1/16-12 UN-2A
52,37
26,19
11
17
51
A402008-2525
A402008-2525
1"5/16-12 UN-2A
52,37
26,19
11
17
52
A402008-2532
A402008-2532
1"5/8-12 UN-2A
52,37
26,19
11
17
54
A402008-3225
A402008-3225
1"5/16-12 UN-2A
58,72
30,18
11,5
21
56
A402008-3232
A402008-3232
1"5/8-12 UN-2A
58,72
30,18
11,5
21
58
A402008-3238
A402008-3238
1"7/8-12 UN-2A
58,72
30,18
11,5
21
61
A402008-3832
A402008-3832
1"5/8-12 UN-2A
69,85
35,71
13,5
24
64
A402008-3838
A402008-3838
1"7/8-12 UN-2A
69,85
35,71
13,5
24
67
SA402008-3825
SA402008-3825
1"5/16-12 UN-2A
69,85
35,71
13,5
24
62.5
SA402008-5138
SA402008-5138
1"7/8-12 UN-2A
77,77
42,88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402019 - STRAIGHT MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
1966-61 - SAE Port Block 90° Elbow Code 61 - Flat Face
Brennan Industries
26.01.2021
1935-61 - Flat Socket Block Pipe Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
402206 - STRAIGHT MALEDIN S SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
1929-61 - SAE Port Block - Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
1927-61 - NPTF Port Block - Code 61 (O-Ring Face)
Brennan Industries
28.01.2021
402305 - COUNTER FLANGE SAE 3000 PSI WITH BRAZE ON HOUSING FOR INCH TUBES
FOR Fittings
06.05.2024
402701 - STRAIGHT MALEDIN S SERIES - SAE 6000PSI FLANGE
FOR Fittings
06.05.2024
402196 - STRAIGHT MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
9119ACS - Machine Adapter with Capto, Straight design
Kistler
17.05.2024
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
401018 - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表