您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
301010 - BSPP EXT. HEX PLUG
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/301010.prj},{NB=A301010-23},{CODE=A301010-23},{FILENAME=A301010-23_00},{F=G 5/8 A},{A=23},{B=14},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
A301010-10
A301010-10
G 1/8 A
14
8
14
A301010-13
A301010-13
G 1/4 A
20
12
19
A301010-17
A301010-17
G 3/8 A
20
12
22
A301010-21
A301010-21
G 1/2 A
23
14
27
A301010-23
A301010-23
G 5/8 A
23
14
27
A301010-26
A301010-26
G 3/4 A
26
16
32
A301010-33
A301010-33
G 1" A
28
18
41
A301010-42
A301010-42
G 1"1/4 A
31
20
50
A301010-48
A301010-48
G 1"1/2 A
35
22
55
E301010
E301010
SA301010-60
SA301010-60
G 2" A
35
20
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VSS-..NPT - Locking screws NPT with external hexagon
EXMAR
02.12.2021
5406-P - External Hex Pipe Plug
Brennan Industries
28.01.2021
301021 - METRIC EXT. HEX PLUG
FOR Fittings
06.05.2024
201045 - MALE PLUG BSP
FOR Fittings
06.05.2024
HSP-EXD - EXD Stop Plug Fittings – Hex Head
Flexicon
11.11.2020
301043 - BSPP INT. HEX PLUG
FOR Fittings
06.05.2024
6006 - Nickel plated ring nuts
DKC
27.11.2019
301009 - SAE UNF-UN EXT. HEX PLUG WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
Bonded Seals
HUTCHINSON - Le Joint Français
27.06.2018
301263 - BSPP EXT. HEX PLUG WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
07.05.2024
301306 - BSPP EXT. HEX PLUG WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
Model 5226 - Male plug - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
301142 - NPTF HEX HEAD PLUG SAE 476 PORTS
FOR Fittings
06.05.2024
AD HP 50 R - Screw plug R with hex-nut
SERTO
11.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表