您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202145 - CONNECTOR MALE METRIC - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202145.prj},{NB=A202145-2221},{CODE=A202145-2221},{FILENAME=A202145-2221_01},{A=39,5},{CH=27},{B=15},{F=M22X1,5-6g},{D=14,5},{F1=G1/2-14 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A202145-1210
A202145-1210
26
14
10
M12x1,5-6g
8
G1/8-28 A GAS
A202145-1413
A202145-1413
31
19
11
M14x1,5-6g
12
G1/4-19 A GAS
A202145-1417
A202145-1417
31
24
11
M14x1,5-6g
12
G3/8-19 A GAS
A202145-1613
A202145-1613
33,5
19
13
M16x1,5-6g
12
G1/4-19 A GAS
A202145-1817
A202145-1817
33
22
13
M18x1,5-6g
11
G3/8-19 A GAS
A202145-1821
A202145-1821
36
27
13
M18x1,5-6g
14
G1/2-14 A GAS
A202145-2221
A202145-2221
39,5
27
15
M22X1,5-6g
14,5
G1/2-14 A GAS
A202145-2226
A202145-2226
43
36
15
M22X1,5-6g
16
G3/4-14 A GAS
A202145-1617
A202145-1617
33,5
24
13
M16x1,5-6g
12
G3/8-19 A GAS
A202145-2621
A202145-2621
41
27
17
M26x1,5-6g
14
G1/2-14 A GAS
A202145-2626
A202145-2626
45
36
17
M26x1,5-6g
16
G3/4-14 A GAS
A202145-2633
A202145-2633
47
41
17
M26x1,5-6g
18
G1"-11 A GAS
A202145-3026
A202145-3026
43,5
36
17
M30x1,5-6g
14,5
G3/4-14 A GAS
A202145-3033
A202145-3033
47
41
17
M30x1,5-6g
18
G1"-11 A GAS
A202145-1613-V
A202145-1613-V
33,5
19
13
M16x1,5-6g
12
G1/4-19 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
10.06.2024
202013 - CONNECTOR MALE BSP - METRIC DIN 3852
FOR Fittings
10.06.2024
202299 - CONNECTOR MALE BSP - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORT...
FOR Fittings
10.06.2024
202200 - CONNECTOR MALE BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
10.06.2024
702137 - CONNECTOR MALE DIN L SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
202156 - CONNECTOR MALE METRIC - MALE METRIC WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
X-A-UNF - UNF thread, fitting
Gates Tube Fittings
16.02.2022
202266
FOR Fittings
06.06.2024
702632 - CONNECTOR MALE DIN S SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
10.06.2024
Model 5255 - Male / male reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Straight male stud couplings ISO 8434-1-SDS Form B - Male thread: Whitwort...
VOSS
11.04.2023
207249 - 90° ELBOW SWIVEL FEMALE BPS - MALE BSP
FOR Fittings
06.06.2024
207140 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
10.06.2024
Manometer coupling with sealing cone - Inside thread: Whitworth tube thread...
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表