您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.RSFM - MALE THREADED FEMALE SPHERICAL UNIONS WITH LEVER Stainless steel 304
FG INOX
Food industry
Spherical Unions
Female spherical unions
Powered by
CAD模型選擇
{fginox/agro_alimentaire/spherical_unions/female_spherical_unions/a_rsfm.prj},{NB=fginox_RSFM40},{REF=RSFM40},{DN=40},{G=1\"1/2},{L=160},{A=115},{WEIGHT=0,55},{NATURE=304},{PPATH=a_rsfm/a_rsfm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
A
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - RSFM25
RSFM25
25
1"
160
115
0,465
304
FG INOX - RSFM32
RSFM32
32
1"1/4
160
115
0,485
304
FG INOX - RSFM40
RSFM40
40
1"1/2
160
115
0,55
304
FG INOX - RSFM50
RSFM50
50
2"
160
115
0,66
304
FG INOX - RSFM65
RSFM65
65
2"1/2
210
175
1,31
304
FG INOX - RSFM80
RSFM80
80
3"
210
175
1,41
304
FG INOX - RSFM100
RSFM100
100
4"
215
200
1,81
304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.RSML - SPHERICAL COUPLINGS MALE / TO WELD Stainless steel 304
FG INOX
16.02.2017
A.RSB - SPHERICAL UNIONS PLUGS WITH LEVER Stainless steel 304
FG INOX
16.02.2017
A.RSMC - Male spherical unions SPHERES HOSE BARB MALE Stainless steel 304
FG INOX
16.02.2017
A.RSMM - Male spherical unions MALE THREADED MALE SPHERES Stainless steel 3...
FG INOX
16.02.2017
A.RSFC - SHANKED FEMALE SPHERICAL UNIONS WITH LEVER Stainless steel 304
FG INOX
16.02.2017
A.RSFL - WELDING FEMALE SPHERICAL UNIONS WITH LEVER Stainless steel 304
FG INOX
16.02.2017
Model 72122 - Polypropylene pipe holder with welding bottom plate and top r...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
I.4SVA - Quick couplings / Symmetrical Lockable MULTI SERRATED HALF COUPLIN...
FG INOX
16.02.2017
I.EXL - Quick couplings / Express couplings WELDING HALF COUPLINGS Stainles...
FG INOX
16.02.2017
I.4SVL - Quick couplings / Symmetrical Lockable WELDING HALF COUPLINGS Stai...
FG INOX
16.02.2017
A.RSJ - SPHERICAL UNIONS SEALING RINGS Grey EPDM
FG INOX
16.02.2017
P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
I.EXF - Quick couplings / Express couplings FEMALE BSP HALF COUPLINGS Stain...
FG INOX
16.02.2017
GR11 - Male thread one way rotating joints
Farbo
08.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表