您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VASB - 完整的吸盘组件
Festo
产品 (A - Z)
V
VASB
Powered by
CAD模型選擇
{festo/parts/v/vasb/vasb.prj},{NB=35415 VASB-75-1/4-NBR},{TNR=35415},{TYP=VASB-75-1/4-NBR},{INFO=},{EOLDATE=},{VERS=6},{VERS2=4},{VERS3=3},{TIF=3},{D=G1/4},{D1=4},{D2=75},{L=43.500},{L1=17.0},{L2=5.80},{L3=37.70},{SW=17},{H1=26.500},{CNSMASSEXACT=0.095},{GTIN=4052568010126}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
35410 VASB-8-M5-NBR
35410
VASB-8-M5-NBR
M5
2
8
22.500
11.3
2.85
19.65
8
0.004
4052568023232
35411 VASB-15-1/8-NBR
35411
VASB-15-1/8-NBR
G1/8
3
15
25.200
12.0
4.70
20.50
13
0.011
4052568023249
35416 VASB-100-1/4-NBR
35416
VASB-100-1/4-NBR
G1/4
4
100
44.000
17.0
5.80
38.20
17
0.170
4052568068127
152609 VASB-125-3/8-NBR
152609
VASB-125-3/8-NBR
G3/8
7
125
60.000
20.0
6.00
54.00
19
0.207
4052568070212
35412 VASB-30-1/8-NBR
35412
VASB-30-1/8-NBR
G1/8
3
30
34.000
12.0
4.80
29.60
13
0.015
4052568023256
35413 VASB-40-1/4-NBR
35413
VASB-40-1/4-NBR
G1/4
4
40
43.000
17.0
5.80
37.60
17
0.030
4052568023263
35414 VASB-55-1/4-NBR
35414
VASB-55-1/4-NBR
G1/4
4
55
52.000
17.0
5.80
46.60
17
0.042
4052568023270
35415 VASB-75-1/4-NBR
35415
VASB-75-1/4-NBR
G1/4
4
75
43.500
17.0
5.80
37.70
17
0.095
4052568010126
160992 VASB-8-M5-SI
160992
VASB-8-M5-SI
M5
2
8
22.500
11.5
5.00
17.50
8
0.002
158977 VASB-15-1/8-SI
158977
VASB-15-1/8-SI
G1/8
3
15
25.500
12.0
6.50
19.00
13
0.006
158978 VASB-30-1/8-SI
158978
VASB-30-1/8-SI
G1/8
3
30
34.000
12.0
6.50
27.50
13
0.009
158979 VASB-40-1/4-SI
158979
VASB-40-1/4-SI
G1/4
4
40
43.000
17.0
8.00
35.00
17
0.016
158980 VASB-55-1/4-SI
158980
VASB-55-1/4-SI
G1/4
4
55
52.000
17.0
8.00
44.00
17
0.026
160993 VASB-75-1/4-SI
160993
VASB-75-1/4-SI
G1/4
4
75
43.500
14.0
8.00
35.50
17
0.053
160994 VASB-100-1/4-SI
160994
VASB-100-1/4-SI
G1/4
4
100
43.500
14.0
8.00
35.40
17
0.095
160995 VASB-125-3/8-SI
160995
VASB-125-3/8-SI
G3/8
7
125
60.000
16.5
9.00
51.00
19
0.194
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表