您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
English
LLD - Light duty spring
PROPLASTICA
ISO springs
Powered by
CAD模型選擇
{fcpk_bytow/die_springs/light_duty_spring_lld.prj},{NB=LLD25139},{D1=25.0},{D1T=25},{D2=12.5},{L=139},{LT=139},{LOAD=15.3},{LOAD25=531.7},{DEFLECTION25=34.8},{LOAD30=638.0},{DEFLECTION30=41.7},{LOAD35=744.3},{DEFLECTION35=48.7},{LOADMAX=856.8},{DEFLECTIONMAX=56.0},{MATERIAL=Chromium steel},{DENSITY=7850},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Hole diameter
[mm]
D2
Rod diameter
[mm]
L
Free length
[mm]
LOAD
Load at 1 mm deflection
[N]
LOAD25
Load - for long life (25% of free length)
[N]
DEFLECTION25
Deflection - for long life (25% of free length)
[mm]
LOAD30
Load - for normal life (30% of free length)
[N]
DEFLECTION30
Deflection - for normal life (30% of free length)
[mm]
LOAD35
Load - max operating deflection (35% of free length)
[N]
DEFLECTION35
Deflection - max operating deflection (35% of free length)
[mm]
LOADMAX
Load - max deflection
[N]
DEFLECTIONMAX
Deflection - max deflection
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
LLD10025
10.0
5.0
25
10.0
62.5
6.3
75.0
7.5
87.5
8.8
103.0
10.3
Chromium steel
7850
LLD10032
10.0
5.0
32
8.5
68.0
8.0
81.6
9.6
95.2
11.2
111.4
13.1
Chromium steel
7850
LLD10038
10.0
5.0
38
6.8
64.6
9.5
77.5
11.4
90.4
13.3
106.1
15.6
Chromium steel
7850
LLD10044
10.0
5.0
44
6.0
66.0
11.0
79.2
13.2
92.4
15.4
108.0
18.0
Chromium steel
7850
LLD10051
10.0
5.0
51
5.0
63.8
12.8
76.5
15.3
89.3
17.9
104.5
20.9
Chromium steel
7850
LLD10064
10.0
5.0
64
4.3
68.8
16.0
82.6
19.2
96.3
22.4
111.8
26.0
Chromium steel
7850
LLD10076
10.0
5.0
76
3.2
60.8
19.0
73.0
22.8
85.1
26.6
99.8
31.2
Chromium steel
7850
LLD10305
10.0
5.0
305
1.1
83.9
76.3
100.7
91.5
117.4
106.8
137.5
125.0
Chromium steel
7850
LLD13025
12.5
6.3
25
17.9
111.9
6.3
134.3
7.5
156.6
8.8
184.4
10.3
Chromium steel
7850
LLD13032
12.5
6.3
32
16.4
131.2
8.0
157.4
9.6
183.7
11.2
214.8
13.1
Chromium steel
7850
LLD13038
12.5
6.3
38
13.6
129.2
9.5
155.0
11.4
180.9
13.3
212.2
15.6
Chromium steel
7850
LLD13044
12.5
6.3
44
12.1
133.1
11.0
159.7
13.2
186.3
15.4
217.8
18.0
Chromium steel
7850
LLD13051
12.5
6.3
51
11.4
145.4
12.8
174.4
15.3
203.5
17.9
238.3
20.9
Chromium steel
7850
LLD13064
12.5
6.3
64
9.3
148.8
16.0
178.6
19.2
208.3
22.4
244.6
26.3
Chromium steel
7850
LLD13076
12.5
6.3
76
7.1
134.9
19.0
161.9
22.8
188.9
26.6
221.5
31.2
Chromium steel
7850
LLD13089
12.5
6.3
89
5.4
120.2
22.3
144.2
26.7
168.2
31.2
197.1
36.5
Chromium steel
7850
LLD13305
12.5
6.3
305
1.4
106.8
76.3
128.1
91.5
149.5
106.8
175.0
125.0
Chromium steel
7850
LLD16025
16.0
8.0
25
23.4
146.3
6.3
175.5
7.5
204.8
8.8
241.0
10.3
Chromium steel
7850
LLD16032
16.0
8.0
32
22.9
183.2
8.0
219.8
9.6
256.5
11.2
300.0
13.1
Chromium steel
7850
LLD16038
16.0
8.0
38
19.3
183.4
9.5
220.0
11.4
256.7
13.3
301.1
15.6
Chromium steel
7850
LLD16044
16.0
8.0
44
17.1
188.1
11.0
225.7
13.2
263.3
15.4
307.8
18.0
Chromium steel
7850
LLD16051
16.0
8.0
51
15.7
200.2
12.8
240.2
15.3
280.2
17.9
328.1
20.9
Chromium steel
7850
LLD16064
16.0
8.0
64
10.7
171.2
16.0
205.4
19.2
239.7
22.4
281.4
26.3
Chromium steel
7850
LLD16076
16.0
8.0
76
10.0
190.0
19.0
228.0
22.8
266.0
26.6
312.0
31.2
Chromium steel
7850
LLD16089
16.0
8.0
89
8.6
191.4
22.3
229.6
26.7
267.9
31.2
313.9
36.5
Chromium steel
7850
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LMD - Medium duty spring
PROPLASTICA
19.08.2021
CAK08 - Tapered thread sealing plug DIN 906
PROPLASTICA
19.08.2021
DKA - Recirculating ball bushing
PROPLASTICA
19.08.2021
KKW - Ball bearing cage
PROPLASTICA
19.08.2021
SU-L - Polyurethane spring
PROPLASTICA
19.08.2021
KWH - Ejector rod
PROPLASTICA
19.08.2021
LXD - Extra heavy duty spring
PROPLASTICA
19.08.2021
LHD - Heavy duty spring
PROPLASTICA
19.08.2021
LUL - Super light duty spring
PROPLASTICA
19.08.2021
PSM - Stripper bolt
PROPLASTICA
19.08.2021
TWB - Sprue bushing
PROPLASTICA
19.08.2021
TWC - Sprue bushing
PROPLASTICA
19.08.2021
TWD - Sprue bushing
PROPLASTICA
19.08.2021
TWA - Sprue bushing
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表