Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Cover Cap for 40 mm Modular Dimension
    FATH
    Cover Cap for 45 mm Modular Dimension
    FATH
    Roller Element, Screw-on Version
    FATH
    Roller Element, Clip-Fix
    FATH
    Cover Cap for 30 mm Modular Dimension
    FATH
    Hammer Head Screw
    FATH
    Roll-in T-slot Nut 14.0 x 5.2 mm with Spring Leaf
    FATH
    Connection Plate AL Rectangular 2 Hole, 1 Slot Version
    FATH
    Cover Cap for Conduit Profile
    Fabory
    DIN 936 - Hexagon thin nuts, form B
    Elesa+Ganter
    GN 60b - Cover Caps, Plastic, for Aluminum Profiles (b-Modular System)
    Fabory
    ISO 10642 - Hexagon socket countersunk head screws
    FATH
    Alu Connection Angle 30
    FATH
    Transport and Base Plate ZN 80 x 80, Powder Coated
Previews
3D
Dimension
2D
Download CAD models